Menu Search

Wire Rope Lanyards

In stock

Wire Rope Lanyard assemblies are used to attach quick-release pins to a fixture or frame in order to prevent the pins from being misplaced when not in use. This makes them ideal for tethering and loss prevention.

These Cable Wire Lanyards are made from 7X7 aircraft cable and are available in both Steel and Stainless Steel options. Galvanized Steel cable or wire is coated in a PVC overlay and offers a strong, flexible and protected smooth finish. Stainless Steel also provides a strong, flexible and protected finish with a Nylon overlay. Stainless Steel also offers added protection against corrosion.

  • Wire Materials: Stainless Steel and Galvanized Steel
  • Jacket Materials: Nylon and PVC
  • Jacket Colors: Clear and Green
  • Tab Material: Aluminum
  • Crimp Material: Aluminum
  • Stake Eye Material: Nickel Plated Steel

Not for load-bearing applications, however suitable load-bearing options are available upon request. Additionally, other terminus configurations are also available upon request.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Cable Length Terminus 2 Terminus 1 Wire Diameter View
$2.01 - $2.60 300 In stock
12.000 in
3/8 Stake Eye
3/8 Stake Eye
0.047 in
$2.59 - $3.40 300 In stock
#10 Tab
3/4 Loop
$1.75 - $2.28 1000 In stock
#10 Stake Eye
3/4 Loop
$1.94 - $2.53 289 In stock
3/4 Loop
3/4 Loop
$2.10 - $2.75 300 In stock
12.000 in
#10 Stake Eye
3/4 Loop
0.047 in
$1.75 - $2.28 1200 In stock
1/4 in Stake Eye
3/4 Loop
$1.69 - $2.22 300 In stock
6.000 in
3/8 Stake Eye
3/8 Stake Eye
0.047 in
$2.10 - $2.75 900 In stock
#10 Stake Eye
3/4 Loop
$2.15 - $2.81 900 In stock
3/4 Loop
3/4 Loop
$1.62 - $2.10 1883 In stock
#10 Stake Eye
#10 Stake Eye
$1.90 - $2.50 900 In stock
#10 Stake Eye
#10 Stake Eye
$2.32 - $3.04 900 In stock
#10 Tab
3/4 Loop
Wire Rope Lanyard - Wire Diameter - 1.2 mm | 0.047 in; Cable Length - 304.8 mm | 12.000 in; Galvanized Steel

LN3/6412000FFGP

Price Range
$2.60 - $2.01

Stock Levels
300 In stock
Attributes
  • Wire Diameter
    0.047 in
  • Cable Length
    12.000 in
  • Cable-Coated Diameter
    0.063 in
  • Terminus 1
    3/8 Stake Eye
  • Terminus 2
    3/8 Stake Eye
Wire Rope Lanyard - Wire Diameter - 1.2 mm | 0.047 in; Cable Length - 304.8 mm | 12.000 in; Galvanized Steel

LN3/64120003QGP

Price Range
$3.40 - $2.59

Stock Levels
300 In stock
Attributes
  • Terminus 1
    3/4 Loop
  • Terminus 2
    #10 Tab
  • Coating Material
    PVC
  • Coating Color
    Clear
  • Material
    Galvanized Steel
Wire Rope Lanyard - Wire Diameter - 1.2 mm | 0.047 in; Cable Length - 152.4 mm | 6.000 in; Galvanized Steel

LN3/64060003BGP

Price Range
$2.28 - $1.75

Stock Levels
1000 In stock
Attributes
  • Terminus 1
    3/4 Loop
  • Terminus 2
    #10 Stake Eye
  • Coating Material
    PVC
  • Coating Color
    Clear
  • Material
    Galvanized Steel
Wire Rope Lanyard - Wire Diameter - 1.2 mm | 0.047 in; Cable Length - 152.4 mm | 6.000 in; Galvanized Steel

LN3/640600033GP

Price Range
$2.53 - $1.94

Stock Levels
289 In stock
Attributes
  • Terminus 1
    3/4 Loop
  • Terminus 2
    3/4 Loop
  • Coating Material
    PVC
  • Coating Color
    Clear
  • Material
    Galvanized Steel
Wire Rope Lanyard - Wire Diameter - 1.2 mm | 0.047 in; Cable Length - 304.8 mm | 12.000 in; Galvanized Steel

LN3/64120003EGP

Price Range
$2.75 - $2.10

Stock Levels
300 In stock
Attributes
  • Wire Diameter
    0.047 in
  • Cable Length
    12.000 in
  • Cable-Coated Diameter
    0.063 in
  • Terminus 1
    3/4 Loop
  • Terminus 2
    #10 Stake Eye
Wire Rope Lanyard - Wire Diameter - 1.2 mm | 0.047 in; Cable Length - 152.4 mm | 6.000 in; Galvanized Steel

LN3/64060003EGP

Price Range
$2.28 - $1.75

Stock Levels
1200 In stock
Attributes
  • Terminus 1
    3/4 Loop
  • Terminus 2
    1/4 in Stake Eye
  • Coating Material
    PVC
  • Coating Color
    Clear
  • Material
    Galvanized Steel
Wire Rope Lanyard - Wire Diameter - 1.2 mm | 0.047 in; Cable Length - 152.4 mm | 6.000 in; Galvanized Steel

LN3/6406000FFGP

Price Range
$2.22 - $1.69

Stock Levels
300 In stock
Attributes
  • Wire Diameter
    0.047 in
  • Cable Length
    6.000 in
  • Cable-Coated Diameter
    0.063 in
  • Terminus 1
    3/8 Stake Eye
  • Terminus 2
    3/8 Stake Eye
Wire Rope Lanyard - Wire Diameter - 1.2 mm | 0.047 in; Cable Length - 304.8 mm | 12.000 in; Galvanized Steel

LN3/64120003BGP

Price Range
$2.75 - $2.10

Stock Levels
900 In stock
Attributes
  • Terminus 1
    3/4 Loop
  • Terminus 2
    #10 Stake Eye
  • Coating Material
    PVC
  • Coating Color
    Clear
  • Material
    Galvanized Steel
Wire Rope Lanyard - Wire Diameter - 1.2 mm | 0.047 in; Cable Length - 304.8 mm | 12.000 in; Galvanized Steel

LN3/641200033GP

Price Range
$2.81 - $2.15

Stock Levels
900 In stock
Attributes
  • Terminus 1
    3/4 Loop
  • Terminus 2
    3/4 Loop
  • Coating Material
    PVC
  • Coating Color
    Clear
  • Material
    Galvanized Steel
Wire Rope Lanyard - Wire Diameter - 1.2 mm | 0.047 in; Cable Length - 152.4 mm | 6.000 in; Galvanized Steel

LN3/6406000BBGP

Price Range
$2.10 - $1.62

Stock Levels
1883 In stock
Attributes
  • Terminus 1
    #10 Stake Eye
  • Terminus 2
    #10 Stake Eye
  • Coating Material
    PVC
  • Coating Color
    Clear
  • Material
    Galvanized Steel
Wire Rope Lanyard - Wire Diameter - 1.2 mm | 0.047 in; Cable Length - 304.8 mm | 12.000 in; Galvanized Steel

LN3/6412000BBGP

Price Range
$2.50 - $1.90

Stock Levels
900 In stock
Attributes
  • Terminus 1
    #10 Stake Eye
  • Terminus 2
    #10 Stake Eye
  • Coating Material
    PVC
  • Coating Color
    Clear
  • Material
    Galvanized Steel
Wire Rope Lanyard - Wire Diameter - 1.2 mm | 0.047 in; Cable Length - 152.4 mm | 6.000 in; Galvanized Steel

LN3/64060003QGP

Price Range
$3.04 - $2.32

Stock Levels
900 In stock
Attributes
  • Terminus 1
    3/4 Loop
  • Terminus 2
    #10 Tab
  • Coating Material
    PVC
  • Coating Color
    Clear
  • Material
    Galvanized Steel