Menu Search

Wire Saddle - Hinged Locking Top, Snap-In

In stock

The hinged locking top means that wires are held in place securely. They have snap-in fastening for quick installation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
21 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Panel Thickness Range View
WSLC-3-01 $0.1066 - $0.1279 Request the lead time here
$0.1016 - $0.122 Request the lead time here
$0.1108 - $0.133 Request the lead time here
WSLC-4-01 $0.1088 - $0.1303 Request the lead time here
$0.1088 - $0.1303 Request the lead time here
WSLC-2-01 $0.103 - $0.1237 Request the lead time here
$0.2182 - $0.2618 1000 In stock
$0.2027 - $0.2434 2000 In stock
WSLT-03-3-01 $0.0996 - $0.1199 3000 In stock
$0.1255 - $0.1866 20000 In stock
$0.0996 - $0.1199 100000 In stock
$0.2027 - $0.2434 1000 In stock
$0.2027 - $0.2434 9000 In stock
WSLT-01A-01 $0.1022 - $0.1568 20000 In stock
$0.1331 - $0.1595 37000 In stock
$0.1853 - $0.2222 2000 In stock
$0.0996 - $0.1199 Request the lead time here
$0.0956 - $0.1491 40000 In stock
WSLT-02A-01 $0.1015 - $0.1217 14000 In stock
$0.2027 - $0.2434 2000 In stock
  • of 2
Wire Saddle - Inside Height - 4.0 mm | 0.157 in ; Inside Width - 9.0 mm | 0.354 in

WSLC-3-01

Price Range
$0.1279 - $0.1066

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.157 in
  • Inside Width
    0.354 in
  • Maximum Panel Thickness
    0.087 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Width
    0.591 in
Wire Saddle - Inside Height - 2.0 mm | 0.079 in ; Inside Width - 6.0 mm | 0.236 in

WSLC-1-01

Price Range
$0.122 - $0.1016

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.079 in
  • Inside Width
    0.236 in
  • Maximum Panel Thickness
    0.087 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Width
    0.472 in
Wire Saddle - Inside Height - 6.0 mm | 0.236 in ; Inside Width - 12.0 mm | 0.472 in

WSLC-6-01

Price Range
$0.133 - $0.1108

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.236 in
  • Inside Width
    0.472 in
  • Maximum Panel Thickness
    0.087 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Width
    0.709 in
Wire Saddle - Inside Height - 6.0 mm | 0.236 in ; Inside Width - 9.0 mm | 0.354 in

WSLC-4-01

Price Range
$0.1303 - $0.1088

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.236 in
  • Inside Width
    0.354 in
  • Maximum Panel Thickness
    0.087 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Width
    0.591 in
Wire Saddle - Inside Height - 4.0 mm | 0.157 in ; Inside Width - 12.0 mm | 0.472 in

WSLC-5-01

Price Range
$0.1303 - $0.1088

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.157 in
  • Inside Width
    0.472 in
  • Maximum Panel Thickness
    0.087 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Width
    0.709 in
Wire Saddle - Inside Height - 4.0 mm | 0.157 in ; Inside Width - 6.0 mm | 0.236 in

WSLC-2-01

Price Range
$0.1237 - $0.103

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.157 in
  • Inside Width
    0.236 in
  • Maximum Panel Thickness
    0.087 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Width
    0.472 in
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 3.6 mm | 0.140 in; Inside Width 13.5 mm | 0.530 in; PA66 Natural

WSLT-02-1-01

Price Range
$0.2618 - $0.2182

Stock Levels
1000 In stock
Attributes
  • Inside Height
    0.134 in
  • Inside Width
    0.531 in
  • Overall Width
    0.772 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 3.6 mm | 0.140 in; Inside Width 13.5 mm | 0.530 in; PA66 Natural

WSLT-3.5-2-1-19

Price Range
$0.2434 - $0.2027

Stock Levels
2000 In stock
Attributes
  • Inside Height
    0.134 in
  • Inside Width
    0.531 in
  • Overall Width
    0.772 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 21.6 mm | 0.850 in; Inside Width 18 mm | 0.710 in; PA66 Natural

WSLT-03-3-01

Price Range
$0.1199 - $0.0996

Stock Levels
3000 In stock
Attributes
  • Inside Height
    0.854 in
  • Inside Width
    0.709 in
  • Overall Width
    0.949 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 9.9 mm | 0.390 in; Inside Width 16.3 mm | 0.640 in; PA66 Natural

WSLT-02A-19

Price Range
$0.1866 - $0.1255

Stock Levels
20000 In stock
Attributes
  • Inside Height
    0.394 in
  • Inside Width
    0.642 in
  • Overall Width
    0.882 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 3.6 mm | 0.140 in; Inside Width 13.5 mm | 0.530 in; PA66 Natural

WSLT-3.5-2-1-01

Price Range
$0.1199 - $0.0996

Stock Levels
100000 In stock
Attributes
  • Inside Height
    0.134 in
  • Inside Width
    0.531 in
  • Overall Width
    0.772 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 21.6 mm | 0.850 in; Inside Width 18 mm | 0.710 in; PA66 Natural

WSLT-03-3-19

Price Range
$0.2434 - $0.2027

Stock Levels
1000 In stock
Attributes
  • Inside Height
    0.854 in
  • Inside Width
    0.709 in
  • Overall Width
    0.949 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 3.6 mm | 0.140 in; Inside Width 13.5 mm | 0.530 in; PA66 Natural

WSLT-02-1-19

Price Range
$0.2434 - $0.2027

Stock Levels
9000 In stock
Attributes
  • Inside Height
    0.134 in
  • Inside Width
    0.531 in
  • Overall Width
    0.772 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 4.8 mm | 0.190 in; Inside Width 10.7 mm | 0.420 in; PA66 Natural

WSLT-01A-01

Price Range
$0.1568 - $0.1022

Stock Levels
20000 In stock
Attributes
  • Inside Height
    0.189 in
  • Inside Width
    0.421 in
  • Overall Width
    0.661 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 4.8 mm | 0.190 in; Inside Width 10.7 mm | 0.420 in; PA66 Natural

WSLT-01A-19

Price Range
$0.1595 - $0.1331

Stock Levels
37000 In stock
Attributes
  • Inside Height
    0.189 in
  • Inside Width
    0.421 in
  • Overall Width
    0.661 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 14 mm | 0.550 in; Inside Width 16.3 mm | 0.640 in; PA66 Natural

WSLT-03-2-19

Price Range
$0.2222 - $0.1853

Stock Levels
2000 In stock
Attributes
  • Inside Height
    0.555 in
  • Inside Width
    0.642 in
  • Overall Width
    0.882 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 8.9 mm | 0.350 in; Inside Width 10.7 mm | 0.420 in; PA66 Natural

WSLT-01-2-01

Price Range
$0.1199 - $0.0996

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.346 in
  • Inside Width
    0.421 in
  • Overall Width
    0.661 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 14 mm | 0.550 in; Inside Width 16.3 mm | 0.640 in; PA66 Natural

WSLT-03-2-01

Price Range
$0.1491 - $0.0956

Stock Levels
40000 In stock
Attributes
  • Inside Height
    0.555 in
  • Inside Width
    0.642 in
  • Overall Width
    0.882 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 9.9 mm | 0.390 in; Inside Width 16.3 mm | 0.640 in; PA66 Natural

WSLT-02A-01

Price Range
$0.1217 - $0.1015

Stock Levels
14000 In stock
Attributes
  • Inside Height
    0.394 in
  • Inside Width
    0.642 in
  • Overall Width
    0.882 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 8.9 mm | 0.350 in; Inside Width 10.7 mm | 0.420 in; PA66 Natural

WSLT-01-2-19

Price Range
$0.2434 - $0.2027

Stock Levels
2000 In stock
Attributes
  • Inside Height
    0.346 in
  • Inside Width
    0.421 in
  • Overall Width
    0.661 in
  • Color
    Natural
  • Full Material
    Polyamide