Menu Search

Wire Saddle - Hinged Locking Top, Snap-In

In stock

The hinged locking top means that wires are held in place securely. They have snap-in fastening for quick installation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Panel Thickness Range View
$0.1853 - $0.2222 131000 In stock
$0.2027 - $0.2434 Request the lead time here
$0.2182 - $0.2618 1000 In stock
WSLT-01A-01 $0.1022 - $0.1568 10000 In stock
$0.1331 - $0.1595 66700 In stock
$0.0996 - $0.1199 151000 In stock
WSLT-03-3-01 $0.0996 - $0.1199 21000 In stock
WSLT-02A-01 $0.1015 - $0.1217 14000 In stock
$0.2027 - $0.2434 Request the lead time here
$0.2027 - $0.2434 9000 In stock
$0.0996 - $0.1199 4000 In stock
$0.0956 - $0.1491 34000 In stock
$0.2172 - $0.2607 58000 In stock
0.063 in
$0.1255 - $0.1866 21500 In stock
$0.2027 - $0.2434 2000 In stock
WSLC-3-01 $0.0888 - $0.1066 Request the lead time here
WSLC-4-01 $0.0907 - $0.1086 Request the lead time here
$0.0907 - $0.1086 Request the lead time here
$0.0847 - $0.1017 1000 In stock
WSLC-2-01 $0.0858 - $0.1031 Request the lead time here
  • of 2
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 14 mm | 0.550 in; Inside Width 16.3 mm | 0.640 in; PA Natural

WSLT-03-2-19

Price Range
$0.2222 - $0.1853

Stock Levels
131000 In stock
Attributes
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 8.9 mm | 0.350 in; Inside Width 10.7 mm | 0.420 in; PA Natural

WSLT-01-2-19

Price Range
$0.2434 - $0.2027

Stock Levels
Request the lead time here
Attributes
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 3.6 mm | 0.140 in; Inside Width 13.5 mm | 0.530 in; PA Natural

WSLT-02-1-01

Price Range
$0.2618 - $0.2182

Stock Levels
1000 In stock
Attributes
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 4.8 mm | 0.190 in; Inside Width 10.7 mm | 0.420 in; PA Natural

WSLT-01A-01

Price Range
$0.1568 - $0.1022

Stock Levels
10000 In stock
Attributes
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 4.8 mm | 0.190 in; Inside Width 10.7 mm | 0.420 in; PA Natural

WSLT-01A-19

Price Range
$0.1595 - $0.1331

Stock Levels
66700 In stock
Attributes
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 3.6 mm | 0.140 in; Inside Width 13.5 mm | 0.530 in; PA Natural

WSLT-3.5-2-1-01

Price Range
$0.1199 - $0.0996

Stock Levels
151000 In stock
Attributes
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 21.6 mm | 0.850 in; Inside Width 18 mm | 0.710 in; PA Natural

WSLT-03-3-01

Price Range
$0.1199 - $0.0996

Stock Levels
21000 In stock
Attributes
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 9.9 mm | 0.390 in; Inside Width 16.3 mm | 0.640 in; PA Natural

WSLT-02A-01

Price Range
$0.1217 - $0.1015

Stock Levels
14000 In stock
Attributes
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 21.6 mm | 0.850 in; Inside Width 18 mm | 0.710 in; PA Natural

WSLT-03-3-19

Price Range
$0.2434 - $0.2027

Stock Levels
Request the lead time here
Attributes
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 3.6 mm | 0.140 in; Inside Width 13.5 mm | 0.530 in; PA Natural

WSLT-02-1-19

Price Range
$0.2434 - $0.2027

Stock Levels
9000 In stock
Attributes
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 8.9 mm | 0.350 in; Inside Width 10.7 mm | 0.420 in; PA Natural

WSLT-01-2-01

Price Range
$0.1199 - $0.0996

Stock Levels
4000 In stock
Attributes
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 14 mm | 0.550 in; Inside Width 16.3 mm | 0.640 in; PA Natural

WSLT-03-2-01

Price Range
$0.1491 - $0.0956

Stock Levels
34000 In stock
Attributes
Wire Saddle - Maximum Panel Thickness 1.7 mm | 0.065 in; Inside Height 5.6 mm | 0.220 in; Inside Width 10.4 mm | 0.410 in

WSLT-T-01A-19

Price Range
$0.2607 - $0.2172

Stock Levels
58000 In stock
Attributes
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 9.9 mm | 0.390 in; Inside Width 16.3 mm | 0.640 in; PA Natural

WSLT-02A-19

Price Range
$0.1866 - $0.1255

Stock Levels
21500 In stock
Attributes
Wire Saddle - Maximum Panel Thickness 2 mm | 0.078 in; Inside Height 3.6 mm | 0.140 in; Inside Width 13.5 mm | 0.530 in; PA Natural

WSLT-3.5-2-1-19

Price Range
$0.2434 - $0.2027

Stock Levels
2000 In stock
Attributes
Wire Saddle - Inside Height - 4 mm | 0.157 in ; Inside Width - 9 mm | 0.354 in

WSLC-3-01

Price Range
$0.1066 - $0.0888

Stock Levels
Request the lead time here
Attributes
Wire Saddle - Inside Height - 6 mm | 0.236 in ; Inside Width - 9 mm | 0.354 in

WSLC-4-01

Price Range
$0.1086 - $0.0907

Stock Levels
Request the lead time here
Attributes
Wire Saddle - Inside Height - 4 mm | 0.157 in ; Inside Width - 12 mm | 0.472 in

WSLC-5-01

Price Range
$0.1086 - $0.0907

Stock Levels
Request the lead time here
Attributes
Wire Saddle - Inside Height - 1.9 mm | 0.076 in ; Inside Width - 6 mm | 0.236 in

WSLC-1-01

Price Range
$0.1017 - $0.0847

Stock Levels
1000 In stock
Attributes
Wire Saddle - Inside Height - 4 mm | 0.157 in ; Inside Width - 6 mm | 0.236 in

WSLC-2-01

Price Range
$0.1031 - $0.0858

Stock Levels
Request the lead time here
Attributes