These wire saddles hold wires in place and away from the panel that the fastener is attached to, ideal for circuit boards or electrical boards that require no interference.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|
$0.2046 - $0.2454 | 1000 In stock |
0.15 in
3.8 mm
|
|
||
$0.2046 - $0.2454 | 2000 In stock |
0.15 in
3.8 mm
|
|
||
$0.2039 - $0.2982 | 4000 In stock |
0.071 in
1.8 mm
|
|
||
$0.2523 - $0.303 | 58000 In stock |
0.071 in
1.8 mm
|
|
||
$0.1995 - $0.2394 | 1000 In stock |
0.15 in
3.8 mm
|
|
||
$0.2587 - $0.3105 | 1000 In stock |
0.15 in
3.8 mm
|
|
||
$0.2039 - $0.2446 | 11000 In stock |
0.071 in
1.8 mm
|
|
||
$0.2587 - $0.3105 | 31000 In stock |
0.15 in
3.8 mm
|
|
||
$0.1995 - $0.2394 | Request the lead time here |
0.15 in
3.8 mm
|
|
||
$0.2653 - $0.3182 | 6000 In stock |
0.15 in
3.8 mm
|
|
||
SMWS-1-19 | $0.2523 - $0.3693 | 2000 In stock |
0.071 in
1.8 mm
|
|
|
$0.2653 - $0.3182 | Request the lead time here |
0.15 in
3.8 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue