The wire saddles are suitable for fiber wires and protecting their delicate nature.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|
| $0.2496 - $0.2995 | 6000 In stock |
0.374 in
9.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
| $0.2375 - $0.285 | Request the lead time here |
0.374 in
9.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
| $0.6324 - $1.4328 | 31500 In stock |
0.374 in
9.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
| $0.2039 - $0.2445 | 1000 In stock |
0.307 in
7.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
| $0.2672 - $0.3206 | 4000 In stock |
0.311 in
7.9 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
||
| $0.1979 - $0.2374 | 35000 In stock |
0.311 in
7.9 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
||
| $0.2713 - $0.3255 | 2000 In stock |
0.248 in
6.3 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
| OFNS-16-187-01 | $0.2039 - $0.2445 | 11000 In stock |
0.185 in
4.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
| $0.2672 - $0.4006 | 24000 In stock |
0.185 in
4.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
| $0.1979 - $0.2894 | 32000 In stock |
0.185 in
4.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
| OFNS-16-187-19 | $0.2752 - $0.3304 | 409000 In stock |
0.185 in
4.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
| OFNS-16-S307-19 | $0.2752 - $0.3304 | 11000 In stock |
0.307 in
7.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
| $0.2003 - $0.3004 | 287000 In stock |
0.248 in
6.3 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
| $0.3372 - $0.4044 | 1000 In stock |
0.374 in
9.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
| $0.3209 - $0.3853 | 7000 In stock |
0.374 in
9.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
| OFNS-16-312-01 | $0.2039 - $0.2445 | 29000 In stock |
0.311 in
7.9 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
|
| $1.1353 - $2.8897 | 10000 In stock |
|
|
||
| OFNSB-13-19A-RT | $0.9873 - $2.2373 | 4000 In stock |
|
|
|
| OFNS-16-312-19 | $0.2752 - $0.3304 | 15000 In stock |
|
|
|
| OFNSB-13-01A-RT | $0.8377 - $1.8983 | 4500 In stock |
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue