Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Side-Entry Wire Saddles are ideal when space may be restricted and therefore side-entry is required.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|
22SEWC750100 | $1.0108 - $2.0275 | 13600 In stock |
0.252 in
6.4 mm
|
|
|
$1.1118 - $2.2302 | Request the lead time here |
0.252 in
6.4 mm
|
|
||
$0.2001 - $0.2401 | 13000 In stock |
0.138 in
3.5 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
||
WS-SE-A-1-19 | $0.1097 - $0.1678 | 34000 In stock |
0.185 in
4.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
WS-SE1-1-01 | $0.1816 - $0.2177 | 4000 In stock |
0.138 in
3.5 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
|
$0.1013 - $0.1214 | Request the lead time here |
0.224 in
5.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
||
WS-SE-A-3-01 | $0.0942 - $0.1128 | Request the lead time here |
0.189 in
4.8 mm
|
0.024 - 0.071 in
0.6 - 1.8 mm
|
|
$0.1887 - $0.2264 | 7000 In stock |
0.315 in
8.0 mm
|
0.063 - 0.102 in
1.6 - 2.6 mm
|
||
$0.1135 - $0.1363 | 25000 In stock |
0.189 in
4.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
WS-SE1-2-01 | $0.1905 - $0.2286 | Request the lead time here |
0.138 in
3.5 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
|
$0.1808 - $0.2169 | 67000 In stock |
0.185 in
4.7 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
||
WS-SE-A-3-19 | $0.1223 - $0.1468 | Request the lead time here |
0.189 in
4.8 mm
|
0.024 - 0.071 in
0.6 - 1.8 mm
|
|
$0.1745 - $0.2093 | 28000 In stock |
0.185 in
4.7 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
||
$0.0887 - $0.1064 | 340000 In stock |
0.185 in
4.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
$0.0918 - $0.1102 | 5000 In stock |
0.189 in
4.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
$1.1664 - $2.3396 | 2400 In stock |
|
|
||
$0.1265 - $0.1517 | Request the lead time here |
0.224 in
5.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
||
$0.101 - $0.1211 | Request the lead time here |
0.189 in
4.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
$1.283 - $2.5736 | Request the lead time here |
|
0.105 in
2.7 mm
|
||
$0.1534 - $0.1663 | 19750 In stock |
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue