| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.1837 |
| 10000 - 24999 | $0.1765 |
| 25000 + | $0.1695 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter | 4.7 mm |
|---|---|
| Compatible Hole Diameter | 0.187 in |
| Compatible Panel Thickness Range | 0.093 in |
| Compatible Panel Thickness Range | 2.4 mm |
| Height | 22.9 mm |
| Height | 0.900 in |
| Inside Height | 12.7 mm |
| Inside Height | 0.500 in |
| Inside Width | 0.375 in |
| Inside Width | 9.5 mm |
| Maximum Compatible Panel Thickness | 0.093 in |
| Maximum Compatible Panel Thickness | 2.4 mm |
| Maximum Panel Thickness | 2.4 mm |
| Maximum Panel Thickness | 0.093 in |
| Panel Thickness Range | 0.030 - 0.093 in |
| Panel Thickness Range | 0.8 - 2.4 mm |
| Color | Black |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue