These wire saddles have a snap-in arrowhead mount . This style is non-locking, meaning that your wires can be removed and replaced easily.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|
| 22WHB500075 | $0.1705 - $0.1847 | Request the lead time here | 
 
0.187 in
 
4.7 mm
 
 | 
 
0.093 in
 
2.4 mm
 
 | 
|
| $0.1489 - $0.1613 | 101000 In stock | 
 
0.187 in
 
4.7 mm
 
 | 
 
0.093 in
 
2.4 mm
 
 | 
||
| $0.1671 - $0.181 | Request the lead time here | 
 
0.187 in
 
4.7 mm
 
 | 
 
0.093 in
 
2.4 mm
 
 | 
||
| WS-A-1-19 | $0.1506 - $0.2232 | 4000 In stock | 
 | 
 | 
|
| $0.11 - $0.1319 | 16000 In stock | 
 | 
 | 
||
| $0.236 - $0.2831 | 9000 In stock | 
 | 
 | 
||
| WS-A-2-2-01 | $0.178 - $0.2135 | 21000 In stock | 
 | 
 | 
|
| WWS-A-2-19 | $0.1461 - $0.166 | 1000 In stock | 
 | 
 | 
|
| $0.1134 - $0.1728 | 3000 In stock | 
 | 
 | 
||
| $0.2399 - $0.2879 | 6000 In stock | 
 | 
 | 
||
| $0.1141 - $0.1296 | 20000 In stock | 
 | 
 | 
||
| $0.1688 - $0.2027 | 3000 In stock | 
 | 
 | 
||
| $0.2437 - $0.2923 | 6000 In stock | 
 | 
 | 
||
| $0.1634 - $0.1855 | 117000 In stock | 
 | 
 | 
||
| $0.265 - $0.318 | Request the lead time here | 
 | 
 | 
||
| $0.1723 - $0.2066 | 9000 In stock | 
 | 
 | 
||
| WS-A-2-4-01 | $0.2599 - $0.3749 | Request the lead time here | 
 | 
 | 
|
| $0.427 - $0.5126 | 4000 In stock | 
 | 
 | 
||
| WS-A-3-01 | $0.1529 - $0.1834 | 47000 In stock | 
 | 
 | 
|
| $0.1274 - $0.1447 | 1000 In stock | 
 | 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue