These wire saddles have a snap-in arrowhead mount . This style is non-locking, meaning that your wires can be removed and replaced easily.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|
$0.1638 - $0.1775 | Request the lead time here |
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
||
$0.1838 - $0.199 | Request the lead time here |
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
||
WS-A-1-19 | $0.1506 - $0.2232 | Request the lead time here |
0.185 in
4.7 mm
|
|
|
$0.265 - $0.318 | 2000 In stock |
0.185 in
4.7 mm
|
|
||
$0.1134 - $0.1728 | Request the lead time here |
0.185 in
4.7 mm
|
|
||
WS-A-2-4-01 | $0.2599 - $0.3749 | Request the lead time here |
0.185 in
4.7 mm
|
|
|
$0.427 - $0.5126 | 5000 In stock |
0.185 in
4.7 mm
|
|
||
$0.2406 - $0.2888 | 153000 In stock |
0.185 in
4.7 mm
|
|
||
$0.236 - $0.2831 | Request the lead time here |
0.185 in
4.7 mm
|
|
||
WS-A-2-2-01 | $0.178 - $0.2135 | Request the lead time here |
0.185 in
4.7 mm
|
|
|
$0.1659 - $0.1989 | Request the lead time here |
0.185 in
4.7 mm
|
|
||
$0.219 - $0.2628 | 7000 In stock |
0.185 in
4.7 mm
|
|
||
$0.3437 - $0.4125 | 7000 In stock |
0.185 in
4.7 mm
|
|
||
$0.1688 - $0.2027 | 3000 In stock |
0.185 in
4.7 mm
|
|
||
$0.1723 - $0.2066 | 14000 In stock |
0.185 in
4.7 mm
|
|
||
$0.1877 - $0.2251 | 2000 In stock |
0.185 in
4.7 mm
|
|
||
$0.2437 - $0.2923 | 8000 In stock |
0.185 in
4.7 mm
|
|
||
$0.2399 - $0.2879 | 3000 In stock |
0.185 in
4.7 mm
|
|
||
$0.1681 - $0.2017 | 35000 In stock |
0.185 in
4.7 mm
|
|
||
WS-A-3-01 | $0.1529 - $0.1834 | 69000 In stock |
0.185 in
4.7 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue