Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Acetal

 (7 product groups)


PCB Spacer - Non-Threaded/Round/Through

The Non-threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes

Push-In Rivets - Plastic, Push, Round/Square Hole

These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.

The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.

  • Material: Nylon 6/6
  • Colors: Natural
  • UL94 V2 Material Flammability Rating

Push-In Rivets - Drive Fasteners

Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.

Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating and Nylon 6/6 in Black and Natural that offer a flammability rating of UL94 V0.

Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the need for tools. They can be used as an effective, decorative hole plug.

Thumb Screw Knobs - Round

Plastic Round Caps fit any length of standard socket head screws to create a basic round thumb screw in any of one of our stanard colors. They are assembled by pressing down onto a socket head screw. These knobs need to be assembled with the use of a punch press, hydraulic press, or a vise to properly attach the cap to the socket head screw.

Push-Pull Knurled Knobs

Push-Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.

Quarter-Turn Panel Fasteners

Quarter Turn Panel Fasteners engage receptacles and are fastened by turning the stud about 90 degrees - a process known as a 'quarter-turn rotation'. The fastener provides a predictable holding force and offers a detent in locked position that resists opening in error. A solution that is quick, but secure in its assembly. They are a fast fastener that provide a permanent mounting solution. An ideal choice, suitable for security panels and components that need to be replaced in a hurry.

To install and remove; Use a flat-head screwdriver or a coin and give the fastener a quarter-turn. This releases the bottom panel while retaining the fastener in the removable panel. Alternatively, drive the plunger into the grommet with a hammer that locks two panels together.

  • Slotted Drive Type
  • UL94 HB flame rated
  • Material: Acetal
  • Colors: Black and White
  • Pre-assembled to reduce hardware and cost

Push-In Rivets - Snap-In Flush Top

Snap In Rivets with a flush top design are available in up to eight style options. They are an ideal choice for any application requiring a front-mount rivet, thanks to their flushed design.

They are installed by hand. Simply drive (push) the pin into the grommet. The grommet expands as the pin is driven downwards, which provides a nice and tight fit.

  • Grommet Materials: Acetal and Polypropylene (PP)
  • Pin Materials: Acetal, Polypropylene (PP) and Polybutylene Terephthalate (PBT)
  • Color: Black