Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Nylon Adjustable Cable Clamps

 (3 product groups)


Cable Clamps - Plug-In, Adjustable

These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.

It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Cable Clips - Adjustable/Adhesive Mount

Adhesive Mount Adjustable Cable Clamps have a ratcheting feature to hold and lock bundles securely. Clamps can be reopened for routing changes and are good in high-vibration applications; these clamps will not open unless tab is released. Adhesive base allows for easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Webbed Adjustable Clip

These Webbed Adjustable Clips hold and adjust straps, cables, wires, and cords. The adjustable ratchet clasp secures the bundle in place. The spring at the top of the clip gives additional strain to the beam to keep it in place. The cupped base strengthens the mount and entirely conceals the hole.

Easy to install and remove as the finger grip makes it easy to install and remove and locks securely and easily; it reopens for rerouting. Ideal for use with applications including automotive, electrical, and plumbing.