Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

DIN

 (6 product groups)


Cable Glands - Straight

Straight Cable Glands are used in applications where the cable or cord must be routed in a straight line, and space is limited, resulting in an unobtrusive cord management solution. They also withstand impact, chemicals, and high temperatures while providing water-tight performance and strain relief. Designed for superior sealing, an o-ring is included for smaller sizes to meet the IP68 rating.

These are simple to install and remove because they are routed, providing a secure fit. It can withstand temperatures ranging from -4F to 212F (-20C to 100C). Commonly used in industrial machinery, commercial, and electrical applications.

  • Material: PA, Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Cable Glands - Right Angle

These Right Angle Cable Glands are designed to provide superior grip and strain relief for cords in various applications. Its 90-degree angle design enables secure and efficient line routing while providing optimal protection from stress, pulling, and twisting. They also resist impact, chemicals, and extreme temperatures and relieve water-tight performance and strain.

These are simple to install and remove because they are routed, providing a secure fit. It can withstand working temperatures ranging from -40F to 221F (-40C to 105C) or intermittent temperatures reaching 300F (149C). Commonly used in industrial machinery, commercial, and electrical applications. The EPDM gasket and lock nut are available separately.

  • Protection IP 68: 5 bar
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Bolt Hole Flange Protectors

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polypropylene (PP)
  • Color: Black

Push-In Full Face Flange Protectors

Full Face Flange Protectors have a simple push-in design. The design also features flexible fins that ensure a snug fit into the bore, every single time.

This flange protection requires no fasteners to assemble. It meets ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Materials: Low-Density Polyethylene (LDPE)
  • Color: Yellow

Armor Bushings

Armor Bushings protect the sheathing on conductors from sharp edges within FMC, AC and MC cables. They fit armored cable and flexible metal conduit sizes. The tapered design allows for fast installation.

  • Material: Polypropylene (PP)
  • Color: Red
  • UL and CSA listed.

IP67 Sealing Grommets

Sealing Grommets, commonly known as a Cable Seal Grommet, are self sealing grommets that are ideal for use in oily and greasy environments. They easily snap into round holes, without any need of special tools.

We provide a range of IP67 sealed products, that we also refer to as IP67 Light Tight Grommets which are made from gray (LTG-199017) Ethylene Propylene Diene Monomer (EPDM).

The IP67 grommet confirms to IP67 standards for watertight seal, and acts as a blanking plug until a cable is installed. The cable seal grommet is also designed to withstand vibration.