Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Full Face Flange Protector

 (5 product groups)


SAE J518 Split-Flange Covers

SAE J518 Split-Flange Covers help protect machined surfaces on split flanged connections. They feature an internal-locking bead design that provides a secure fit, that requires no fasteners.

Manufactured in a natural translucent Polyethylene, so that the O-Ring assembled on the flange remains visible through the cap.

The range includes two series options. The Q Series are used on SAE Code 61 3000 PSI high pressure flanges. The HP Series are used on SAE Code 62 6000 PSI high pressure flanges.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polyethylene (PE)
  • Colour: Natural (Translucent)

Self Locking Full Face Flange Protectors

Self-Locking Protector provides fast installation and removal that is easy. The protector features four integral arrows that push through the flange bolt holes to fasten it firmly into position. Requires no additional fasteners.

Meets ANSI B16.5 and ASME B16.47 specification.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: High-Density Polyethylene (HDPE)
  • Color: Black

Flange Covers

Flexible Protectors that provide complete, all-around flange protection - including for bolt holes.

Suitable for ANSI B16.5 flange specification, the material is durable and still flexible enough to provide easy fitting. What's more - no fasteners are required.

  • Material: Flexible Polyethylene (PE)
  • Color: Yellow

Push-In Full Face Flange Protectors

Full Face Flange Protectors have a simple push-in design. The design also features flexible fins that ensure a snug fit into the bore, every single time.

This flange protection requires no fasteners to assemble. It meets ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Materials: Low-Density Polyethylene (LDPE)
  • Color: Yellow

Bolt Hole Flange Protectors

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polypropylene (PP)
  • Color: Black