For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(6 product groups)
A plug specially designed for the plugging of NPT tapered threaded fittings.
The tapered design means the product is able to plug multiple inside diameters - making it highly versatile. In order to assure a proper fit; the plug dimension should be approximately one percent larger than the inside diameter of the part (minimum of 0.020 inches).
Round End caps are designed to protect outside diameters of threaded or non-threaded tubing, pipe and rods. They are available in a wide range of sizes and lengths depending on your application needs. Any part number that has a W/R or AR found in it has an internal molded ring or internal ribs for extra gripping power and superior retention.
A Quick Release Cap used in hydraulic applications. The female fitting is suitable to protect quick release couplings ISO 7241-1 Series A and B.
The cap is designed to remain attached to the hose. It offers superior protection from the ingress of dirt and moisture, and resistance to corrosion.
Banjo Union Plugs are designed to protect banjo unions from damage, wear and tear, and dirt or moisture ingress. They provide a secure fit on banjo unions DIN 7642 B/E, forming a reliable sealing surface to prevent leaks.
Ideal for hydraulic and fluid systems, they are durable and can come with or without a cover tab. It can be used in applications in automotive or industrial machinery.
Hose Washer Caps are applied on hose and tube ends in order to prevent them from sliding over the fittings.
These Hydraulic Quick Release Dust Plugs are meant to keep dust, debris, and other pollutants away from the male and female quick-release couplings. Designed to remain attached to the hose, establish a reliable seal, and prevent the introduction of unwanted particles, assuring the hydraulic system's best working and lifetime.
They may be used to plug ISO 7241-1 Series A and B Quick Couplings and have high corrosion and wear resistance. It can assist in increasing the life of hydraulic couplings by shielding them from pollution. This can result in cost savings on replacement. It also helps to improve the application's performance.
Features a user-friendly design that enables easy installation and removal using the pull tab on the side. It can resist temperatures of -40F to 275F (-40C to 135C). Suitable for various hydraulic applications, including construction equipment, agricultural machinery, industrial machinery, and oil and gas.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue