Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

RoHS Keyed

 (7 product groups)


Cylinder Locking Cam Latches

Cylinder Locking Cam Latches are available with a variety of types, key rotation angle and grip ranges. Type 1 is keyed different, type 2 has a non-removable key and type 3 is keyed alike (5333) and the key can only be removed in the lock position. These locks are supplied with 2 keys

Handle Turn Cam Latches - L-Handle

An L-Handle range is easy to use; simply turn the handle, which activates the mechanism. A cam rotates on the inside of the handle, opening the access panel or door. This simple action alleviates stress to joints.

Our offer features HVAC Handle Locks that are supplied with two keys. They have a body and handle made from Black Nylon (30% Glass Filled Polyamide 6) and a Steel cam. The body and handle are DIN-EN ISO 1043-1 rated. Ideal for HVAC applications, they feature a removable handle for easy assembly on site. The roller cam needs less force in order to lock. These latch handles can be used for both left and right hand doors, making them ultra convenient.

Also ranged are L Handle Locks that have a quarter-turn cam latch operation. An optional 'blind version' is available and two keys are supplied. This latch handle range is available in a choice of housing materials, including; Chrome Plated and Black Powder Coated Zinc Alloy, Black Nylon and Stainless Steel. The Cam is made from Steel and the Gasket from Rubber. The Housing and Driver are DIN-EN 1774 rated.

Also included are Quarter Turn Handle Latch that are L-shaped. Available in Stainless Steel and Chrome Plated Zinc Alloy, which is DIN-EN 1774 rated. These are a pad-lockable latch with handle, and is suitable for hygienic requirements. The cams are sold separately.

Our L Handle Cam Latch range can be used in applications such as electrical panels and machinery covers.

Flush Compression Lever Latches

Flush Trigger Handle Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike (5333), keyed different or with no lock and they are supplied with 2 keys per lock. They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing flush trigger design

Cam Latches - Lift & Turn

Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.

These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.

The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.

Features

  • Left hand and Right hand options
  • Options sold with and without cams and/or drivers
  • Lock Type options include; No Key, Keyed Alike (include high-security options), Keyed CH751, Euro Key, Keyed Different, 5mm Double Bit and Padlocking
  • Two keys are supplied with every lock (where applicable)
  • Keyed options available with a Stainless Steel shutter (dust cap)

Specifications
  • Materials: Zinc Alloy and Polyamide 6 30% Glass Filled
  • Cam Materials: Steel and Polyamide 6 30% Glass Filled
  • Bushing/ Seal Materials: Rubber and Polyurethane (PU)
  • Finish Options: Matt, Powder Coating, Chrome and Zinc Plating
  • Colors: Natural (Silver) and Black
  • DIN-EN ISO 1043-1 and DIN-EN 1774 rated options
  • IP65 and IP54 rated options
  • NEMA 4 rated options
  • RoHS Compliant options

For customized colour or alternate cylinder and driver options, please contact Essentra today.

Adjustable T-Handle w/ Compression

Fixed and Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

Handle Turn Cam Latches - Mini Wing Knob

Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.

The cam latch provides easy fixing and has a clip assembly.

  • Colour: Black, Silver

Handle Turn Cam Latches - T-Handle

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design