Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

DIN Metal Keyless Compression Latches

 (2 product groups)


Quarter-Turn Finger Grip Latch

Quarter-Turn Finger Grip Latches are made from a Black Powder Coated Die-Cast Zinc. They offer a 6mm compression. When the key is turned 90 degrees the cam turns to the locking position. When the key is turned 180 degrees the cam moves to the fixing position. The latch provides both good compression and good noise isolation with different head style and grip range options available

Fixed Compression Cam Latches

Fixed Compression Latches are IP65 rated and are made from a Black Powder Coated Die-Cast Zinc. They offer a 6mm compression. When the key is turned 90 degrees the cam turns to the locking position. When the key is turned 180 degrees the cam moves to the fixing position. The latch provides both good compression and good noise isolation with different head style and grip range options available