Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Stainless Steel Keyless Compression Latches

 (2 product groups)


Compression Latches - Adjustable

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting

Fixed Compression Cam Latches

Fixed Compression Latches are IP65 rated and are made from a Black Powder Coated Die-Cast Zinc. They offer a 6mm compression. When the key is turned 90 degrees the cam turns to the locking position. When the key is turned 180 degrees the cam moves to the fixing position. The latch provides both good compression and good noise isolation with different head style and grip range options available