Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Steel Screw-On Latches

 (4 product groups)


Draw Latches & Keepers - Over Center Compression

A Compression Draw Latch, also know as Over Center Compression Lever, provides a reliable solution for holding doors and panels shut while, at the same time, eliminating noise, panel movement, or rattling that can be caused by vibrations.

The Over Center Latch design has a low profiles, and the keeper is concealed and fixed under the latch, helping to aid this design feature.

The Draw Latches handle is made from Black Powder Coated Zinc, which benefits from non-corrosive properties. Over Center Latches are easy to use, and provide good gasket compression.

Our Draw Latch range has locking and non-locking options. The keyed version is supplied with two keys, for added convenience.

  • To suit M5 Fixings (not supplied).

Latch And Lock Keys

Latch and Lock Keys are specific to their parent part for additional security and will often need to be ordered separately. All of the keys for our locks and latches are available here.

Locking Paddle Latch

Heavy-Duty Paddle Latches are available in Eurokey or keyed to differ locking options. For all types the lock can be opened from the inside by moving the cam. The keyed alike types come with a stainless steel shutter. These Latches are supplied with one key (4444) and comply to an IP 54 rating. Types 1 and 3 require a locking device which is sold separately

Sliding Snap Latches

Slide Latches are an easy fixing, with quick slide movement release catch that can be used on panel doors. Our Plastic Slide Snap Lock latches offer a neat appearance that is flush to the assembly.

Our Sliding Snap Latch range includes Slide Locks and Latches made from 30% Glass Filled Polyamide 6. They feature a two-piece design that eliminates paint problems on doors. They feature clips on the body making them easy to assemble and two keys are supplied with every lock. Also included are Sliding Snap Door Latches (including Mini Snap Latch options) made from Acrylonitrile Butadiene Styrene (ABS).

  • Suitable for panels 0.8mm up to 1.5mm in thickness
  • Long-lasting Stainless Steel spring
  • Ideal for small metal machinery covers
  • Easy Installation.