For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(34 product groups)
Open-End Pipe Caps, are a pipe cap that protects external threads on pipe ends, rigid metal conduit ends (RMC) or intermediate metal conduit ends (IMC).
Our pipe thread cap range is made from Low Density Polyethylene (LDPE). The Pipe Thread Protector Caps are sized and designed for positive-gripping power over the threads of the pipe.
A plug specially designed for the plugging of NPT tapered threaded fittings.
The tapered design means the product is able to plug multiple inside diameters - making it highly versatile. In order to assure a proper fit; the plug dimension should be approximately one percent larger than the inside diameter of the part (minimum of 0.020 inches).
Flanged caps are designed to protect threaded connectors or fittings but are used to fit both threaded or round surfaces. You can assemble or remove these caps by hand or automated equipment.
Our range of Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.
The caps have a hexagonal shape, which makes them ideal for the protection of hexagonal connections and assemblies. However, the caps versatility means they are also suitable for the protection of round components. This makes them a flexible and economical choice for a range of projects.
Round End caps are designed to protect outside diameters of threaded or non-threaded tubing, pipe and rods. They are available in a wide range of sizes and lengths depending on your application needs. Any part number that has a W/R or AR found in it has an internal molded ring or internal ribs for extra gripping power and superior retention.
Finned Stud Caps are used to protect a wide range of studs. The internal fins provide a stronghold and are flexible to be suitable for various diameters with the use of one part. The range comes with a grip to ease the removal of the part and without a grip.
It prevents studs from rusting or corroding and protects them from abrasion. They are easy to install and remove. It is used in manufacturing, railings, fences, furniture and other applications.
Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.
Our range fits DIN 748, IEC 600-72 and ISO R775.
Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all-too-common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including: critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
A Protection Cap and Retaining Washer in a single unit. These Banjo Bolt Caps hold everything together during assembly, storage and shipping.
A highly versatile cap that will protect your application against damage and the ingress of dirt. The product is also supplied with bridged retaining loops. The caps are easy to grip, even when wearing gloves and are available in a choice of sizes to suit your project needs.
These Tapered Round Leg Tips are designed to provide exceptional protection and stability to furniture and equipment. They are durable and prevent wear and tear on protruding rods and bars and cover sharp edges of leg tubes.
It can be used for protection, is quick and easy to push into place, gives a neat finish to tubular products, and is flexible for easy fitting. Commonly used as a safety cap on protruding steel wire, rods or bars.
Hose Washer Caps are applied on hose and tube ends in order to prevent them from sliding over the fittings.
Angle Iron End Caps, also known as Angle Iron Covers or just Iron Angle, are an affordable answer to the problem of protecting floors from the sharp edges of angle furniture.
Angle Iron Caps are also used as caps on metal bed frames and shelves. They will not rust, and will also eliminate the cost of welding steel closures.
Circular Connect Caps are a cost-effective way to protect connectors during transit and storage. They prevent the connection from the ingress of dirt, dust and moisture.
The caps have a flanged design that allows for easy fitting and removal by hand. The caps can be used to protect connectors with standard threads, with options suitable for electrical connectors per Military Specifications 90376.
Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.
This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Metric ISO 4017 or DIN 933 standard bolts.
Round Ferrule Caps are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Cross Head Screw Caps are designed to conceal and protect exposed Crosshead (Phillips) head screws from dust and dirt. They offer a neat and tidy finish and can be easily installed by simply pressing them over the screw head until they click into place.
It helps prevent rusting, corrosion, and other forms of damage. Used on electrical enclosures, switchgear, and applications in industrial.
Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.
The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.
Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.
Bolt Protection Caps protect joint fasteners against tampering and weathering. Ideal for bolts, screws, nuts and washers - they also create an enhanced finished appearance for your application.
Our range is supplied in a wide choice of sizes to suit multiple applications. The material features a UV stabilizer, making these caps a great choice for outdoor applications.
Nylon Glide Base Caps are ideal for wooden furniture legs to protect floors and reduce noise. These glides easily knock into place and are provided in various finishes for a smooth glide action.
Tapered Caps and Plugs made from Red and Blue Low Density Polyethylene (LDPE). A versatile assembly that can be used as both a tapered cap or a tapered plug.
The tapered design allows the part to plug multiple inner diameters or cap multiple outside diameters. The Tapered Cap Plug protects the assembly against damage, dirt, moisture and corrosion during storage and shipping. The series has parts with a heavy duty design, which includes a rugged wall and seal rings for maximum protection.
To assure a proper fit;
Black LDPE Round Heavy Duty Ferrule Caps protect ferrules in tough industrial applications, shielding against damage, dirt, and moisture.
Made from durable low-density polyethylene, they offer a secure fit and easy installation for reliable, long-lasting protection.
Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.
Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.
Commonly used in plumbing, HVAC, and industrial applications.
Threaded Protection Caps for Metric Threads threads and fittings protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and are ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Suitable for Metric threads. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Our Square End Caps, also known as Square Tube Caps or Metal Tubing Caps, are designed to fit the most popular sizes of square tubular steel. A Square End Cap is an ideal finishing product for square tubes.
Our Square Caps range is available in Low Density Polyethylene (LDPE) and Acrylonitrile Butadiene Styrene (ABS).
Long Hexagonal Hydraulic Fitting Caps are designed to seal and protect the entire assembly fitting, on hydraulic hoses, from contamination, leaks, and damage.
The clever hexagonal body design offers a one-stop solution, with an effortless push fit, which protects both female and male profile.
It allows for greater torque application, reducing the risk of loosening under vibration or pressure fluctuations.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue