For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(3 product groups)
Horizontal Manual Hold-Down Clamps have a low height design, cushioned handle grip, and zinc-plated components to resist corrosion. The handle and hold-down bar move in opposite directions to provide secure holding capacity.
Cabinet Locks are designed with a Steel cabinet lock with a plastic body. They are suitable for heavy-duty applications such as steel cabinets and the rod assembly is made easy thanks to the special fastening plate. The clip-on body also aids assembly making this a simple to install part. Also included is a stainless steel dust cap and the locks can be bought for either keyed alike or keyed to differ specifications
Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.
These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.
The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.
Features
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue