For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(5 product groups)
Steel clamps with rubber cushion is available to buy at Essentra. P clamp is made from cold rolled steel that is zinc electroplated, offering excellec oxidation.
This cushioned p clamp provides electrical insulation and vibration absorption, and is ideal for long-life applications.
Slide Latches are an easy fixing, with quick slide movement release catch that can be used on panel doors. Our Plastic Slide Snap Lock latches offer a neat appearance that is flush to the assembly.
Our Sliding Snap Latch range includes Slide Locks and Latches made from 30% Glass Filled Polyamide 6. They feature a two-piece design that eliminates paint problems on doors. They feature clips on the body making them easy to assemble and two keys are supplied with every lock. Also included are Sliding Snap Door Latches (including Mini Snap Latch options) made from Acrylonitrile Butadiene Styrene (ABS).
Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.
The cam latch provides easy fixing and has a clip assembly.
Cabinet Locks are designed with a Steel cabinet lock with a plastic body. They are suitable for heavy-duty applications such as steel cabinets and the rod assembly is made easy thanks to the special fastening plate. The clip-on body also aids assembly making this a simple to install part. Also included is a stainless steel dust cap and the locks can be bought for either keyed alike or keyed to differ specifications
Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fastener and give maximum stability to a wire bundle. The harness version will allow for multiple cable ties or a wider cable tie
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue