Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Metal

 (3 product groups)


Cable Tie Mounts - Screw Mount, Harness

Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fastener and give maximum stability to a wire bundle. The harness version will allow for multiple cable ties or a wider cable tie

Cable Seals - Plastic Body

Our Plastic Cable Seals can be used worldwide to secure goods during import and export. A highly secure alternative to standard locks, due to the additional tamper evidence feature. The seal is easy to use on pull-tight applications. Suitable applications include; vehicle doors, bulk tankers, duty-free carts and roll cages.

The seal has an enhanced locking mechanism and includes a long tag that is ideal for the printing of QR codes or serial numbers and barcodes of up to 13-digits. The seal also has very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).

To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).

  • Material: Polypropylene (PP) body with Chrome Plated Steel hasp.
  • Colors: Blue, Green and Red

Steel P-Clamp with Rubber Cushion

Steel clamps with rubber cushion is available to buy at Essentra. P clamp is made from cold rolled steel that is zinc electroplated, offering excellec oxidation.

This cushioned p clamp provides electrical insulation and vibration absorption, and is ideal for long-life applications.

  • Colour: Steel with black cushion.