Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Round Metric Threads

 (2 product groups)


Masking Pull Plugs

Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

High-Temperature Tapered Plugs

Our range of High Temperature Masking Plugs are available as a solid plug or with a hollow core. These reusable tapered plugs are available as either a premium Silicone Plug or as a cost-effective EPDM plug.

The Hollow Tapered Plugs provide an economical solution for large diameter holes. The hollow center aids compression for improved sealing.

Silicone Tapered Plugs are a premium option due to the high temperature rating of 600F (316C). High Temp Silicone Plugs can be used multiple times. Hardness; Durometer (Shore A) 55+5. Various colour options are available, including; Natural, Blue, Green, Grey, Pink, Purple, Red and Yellow.

The Black EPDM tapered plug is an economical material has a slightly reduced heat resistance with a high temperature rating of 435F (218C), but boasts superior chemical resistance.

  • Suitable applications include; Powder Coating, E-Coating, Plating and Anodizing.