For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(8 product groups)
Concealed Hinges for which left-hand and right-hand application is possible. Ideal for metal enclosures and machinery covers. Multiple types available in either Zinc-Plated Steel or Stainless Steel AISI 304.
Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.
It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.
An L-Handle range is easy to use; simply turn the handle, which activates the mechanism. A cam rotates on the inside of the handle, opening the access panel or door. This simple action alleviates stress to joints.
Our offer features HVAC Handle Locks that are supplied with two keys. They have a body and handle made from Black Nylon (30% Glass Filled Polyamide 6) and a Steel cam. The body and handle are DIN-EN ISO 1043-1 rated. Ideal for HVAC applications, they feature a removable handle for easy assembly on site. The roller cam needs less force in order to lock. These latch handles can be used for both left and right hand doors, making them ultra convenient.
Also ranged are L Handle Locks that have a quarter-turn cam latch operation. An optional 'blind version' is available and two keys are supplied. This latch handle range is available in a choice of housing materials, including; Chrome Plated and Black Powder Coated Zinc Alloy, Black Nylon and Stainless Steel. The Cam is made from Steel and the Gasket from Rubber. The Housing and Driver are DIN-EN 1774 rated.
Also included are Quarter Turn Handle Latch that are L-shaped. Available in Stainless Steel and Chrome Plated Zinc Alloy, which is DIN-EN 1774 rated. These are a pad-lockable latch with handle, and is suitable for hygienic requirements. The cams are sold separately.
Our L Handle Cam Latch range can be used in applications such as electrical panels and machinery covers.
Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.
These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.
The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.
Features
A wide and diverse range of concealed hinges are available. Steel versions come in Handed, Pin, Removable Pin and Spring-Loaded options. The handed hinges have a 90 degree rotational angle and the reinforced multilink articulation design offers a high resistance to bending and twisting due to high rigidity. Both left hand and right-hand application is possible and with a high mechanical strength, these hinges are suited to both light and heavy-duty applications. The pin hinges have a 110 degree rotation angle, a high mechanical strength and anodized aluminium links making them ideal for heavy-duty applications. The hinges with removable pins have a 180 degree rotation angle and are ideal for metallic enclosures.
Straight Cable Glands are used in applications where the cable or cord must be routed in a straight line, and space is limited, resulting in an unobtrusive cord management solution. They also withstand impact, chemicals, and high temperatures while providing water-tight performance and strain relief. Designed for superior sealing, an o-ring is included for smaller sizes to meet the IP68 rating.
These are simple to install and remove because they are routed, providing a secure fit. It can withstand temperatures ranging from -4F to 212F (-20C to 100C). Commonly used in industrial machinery, commercial, and electrical applications.
These Right Angle Cable Glands are designed to provide superior grip and strain relief for cords in various applications. Its 90-degree angle design enables secure and efficient line routing while providing optimal protection from stress, pulling, and twisting. They also resist impact, chemicals, and extreme temperatures and relieve water-tight performance and strain.
These are simple to install and remove because they are routed, providing a secure fit. It can withstand working temperatures ranging from -40F to 221F (-40C to 105C) or intermittent temperatures reaching 300F (149C). Commonly used in industrial machinery, commercial, and electrical applications. The EPDM gasket and lock nut are available separately.
The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue