Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Nylon Fiber Optic Brackets

 (5 product groups)


Fiber Clips - 3- & 5-Slot, 6 & 9 Cables, 2mm, Snap-In

3-slot fiber clip can hold up to 6 individual fibers of 2 mm. 5-slot fiber clip can hold up to 9 fibers: 8 fibers of 2.2 mm and 1 fiber of 4.0 mm.

Fiber Clips - 4-Slot - 3.9mm

Designed to hold four 3.9 mm fibers.

Fiber Clips - 3-Slot, 6 Cables, 3mm, Adhesive Mount

Holds up to six 3 mm fibers. Side brackets allow multiple clips to be connected with each other. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Fiber Clips - 4-Slot, 8 Cables, 3mm, Snap-In

Fibre Clips are used to attach and organise fibre optic cables in fibre optic installations, preventing unwanted movement and protecting them from damage and stress. It can accommodate up to eight 3mm cables, with each of the four slots holding two wires.

The anti-rotation pin keeps the fibre from twisting as a result of the bracket twisting in the mounting hole. They are simple to install by simply snapping them into the panel or hole. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Fiber Clips - 6-Slot - 3.4mm, 2.9mm

6-slot fiber clips are designed to hold six 3.4 mm or 2.9 mm diameter fibers.