Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Nylon Grommet Strips

 (2 product groups)


Grommet Strips - MS21266 Strips

Molded Grommet Strip made from Nylon 6/6 and natural in its appearance. The Grommet Strip has a serrated design that is flexible.

  • Minimum Hole Diameter: 25.4mm
  • NASM21266 compliant
  • Military Specifications: MS21266 1N Grommet, MS21266 2N, MS21266 3N Grommet, MS21266-4N, MS21266-5N, MS21266-6N and MS21266-8N

Grommet Strips - Plastic Rolls

Grommet Edging is placed around the edge of panel holes or knockouts to prevent damage and protect the wires and cables that pass through from sharp objects and chafing.

Our Grommet Strip range includes PVC Grommet Edging that protects sharp and delicate edges. It is made from soft Polyvinyl Chloride that is black in appearance. The flexibility of the soft material means the grommet roll fits irregular shapes and a range of panel thicknesses. PVC is a non-staining material that is resistant to ozone, acids, sunlight, and has excellent aging qualities.

Also included are Continuous Grommet Edging made from UL94 HB rated Nylon or very flexible Polyethylene (PE). Available in a choice of black and natural colors, these grommets are provided in 100ft plastic rolls. Types include a solid version for straight edges, and a serrated version for round, square, and rectangular holes.