Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Nylon Industrial

 (3 product groups)


Stud Mount Leveling Feet - Plastic Swivel Base

Stud Mount Leveling Feet, also known as Swivel Screw Feet or Leveling Mounts with Threaded Stud, are often used in machine construction, compensating uneven surfaces on which the machine is positioned. The stud leveling feet allow for adjustment of the machine, in order to reduce tilting.

They are applied by threading threaded inserts or shafts to the corners at the base of the machine. The inserts are attached to leveling feet; the feet meet the floor, and can be independently lengthened or shorted, ensuring your assembly is perfectly level and secure.

Our stud leveling feet range is made up of Swivel Tilting Adjustable Machine Feet. The plastic leveling feet are provided in a Nylon option, which has a maximum tilt of 20 degrees and a high bearing load of 2000lbs per foot. This option is ideal for mounting machines or conveyers. Also available in this range is a Polypropylene (PP) option that has a maximum tilt of 25 degrees. Both come with Zinc Plated Steel threaded inserts.

Our swivel leveling mount range also includes Low Profile Adjustable Feet, which are made from Polyethylene (PE) with a Steel threaded insert. We also have a series of Non-Articulating Adjustable Feet, sold as a foot only option, Made from PP these swivel pad feet are used alone with threaded inserts (sold separately).

  • Ideal for uneven surfaces
  • Imperial and Metric options
  • Color: Black

Stud Mount Leveling Feet - Plastic Rigid Base

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Push-Fit Bumpers & Rubber Feet - Bumper

Bumper Feet, also called Push In Bumpers, can be used as glides, bumpers, closures, slides and stops for a range of applications. These Rubber Bumper Feet had a simple push feet stem that holds the Push In Rubber Feet in place - allowing them to protect surfaces from contact.

Our Push In Rubber Bumpers range includes a wide variety of styles, including;

Break-Away Bumpers that are designed to be pulled from the inside of the chassis. These bumpers have a mounting tab that breaks away after assembly, to save save. Made from Black Silicone Rubber, available with a H Shore A Hardness rating of 40 and 50; Silicone is good for high temperature applications. An ideal alternative to the Break-Away Bumpers, are Blind Install Bumpers that are also made from Silicone Rubber with a 45 Shore A Hardness rating. They feature a cross drive that is molded into the head that allows for quick installation from the outside of the chassis. The user can install with wither a #1 Phillips head screwdriver or a smaller blunt end rod.

The Silicone range extends with Pull Mount Bumpers with a 65 Shore A Hardness rating. Pulled from the inside of the chassis. Black in appearance, the high temperature silicone material help to cushion and prevent skidding.

Also available are Flat and Domed head split-stem bumpers made from Natural Nylon 6. Produced with a split stem portion that makes insertion easy, but removal difficult. As well as being great bumpers, they are also suitable for use as panel plugs.

Continuing our Nylon Bumper range are Standard and Coved Stem Bumpers with a Natural appearance. Used to protect surfaces from contact, they are ideal for sheet metal, wood and tubing.

Flat Head Stem Bumpers are also available, in a choice of Natural Nylon or Black Low Density Polyethylene (LDPE). The flat head gives these bumpers a design that is able to rest against a flat or tangent surface. The step-type or tapered lead on the stem makes insertion easy. A simple press-fit on the shank holds the bumper in place securely.