Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Nylon Ratchet Rivets

 (5 product groups)


Push-in Rivets - Fir Tree

Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.

Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.

Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.

  • Can be installed by hand
  • Resistant to corrosion, oil, abrasion and most chemicals

Snap-Together Rivets - Male/Female Push

Two-part Push Clips that form to hold flat panels together.

The range features Nylon 6/6 snap fasteners that have low profiles on both sides of the assembly. The two parts have teeth that grip to each other for quick and easy fastening that leaves a smooth appearance on both sides.

We also have the pin and keeper parts for sign fastening systems. These male and female fasteners are made from impact modified Nylon 6/6, and are ideal for rapid assembly and disassembly.

Also included are a range of snap tacks that have male tacks and button tacks made from Acetal, and a female retainer made from UL94 V2 rated Nylon 6/6.

  • Colors Included: Natural, Black and White
  • Resistant to corrosion, oil, abrasion and most chemicals.

Ratchet Post & Pin Rivets

Our Snap fasteners include a Nylon option that is flame-rated UL94 V2, and an option that features a Low Density Polyethylene (LDPE) female washer that comes with a Polypropylene (PP) male clip.

The rivet assembly includes the male clip and the female washer that are used to join two surfaces together. They are an ideal choice for corrugated panels.

  • Quick and easy installation
  • Colors include; Natural, Black, White and High Clarity (Transparent).

Ratchet Rivets

Ratchet Rivets, also known as Barbed Rivets, Assembly Clips or Snap Fasteners, are comprised of two identical parts that grip together to form a quick and convenient fastening. They act as a special cushioning washer for larger surfaces, and are ideal for rotating applications, such as rotating sheets.

These useful rivets require no tools, screws or other component parts to install - simply snap two of the rivets together by hand to form a single fastening assembly.

  • Material; Nylon
  • Colors include; Natural and Black
  • UL94 V2 flame rated

Mini Snap Rivets

Mini Snap Rivets comprised of male and female parts. Made from natural or black nylon 6/6 that is rated UL94 V2, RMS-01. The perfect solution for fastening two panels together, with a simple snap.

Quickly install by simply pressing together. These rivets are an ideal choice for outdoor environments. They are resistant to corrosion, oil, abrasion and most chemicals.

  • Male and female parts are packed and sold separately
  • Temperature Range: -40F up to 185F.