Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Nylon Removable Rivets

 (3 product groups)


Unscrewing Rivets

Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar.

  • Fast and easy installation
  • High strength and versatile
  • Colors; Black, Natural and White
  • Head Styles: Round, Truss and Mushroom
  • Crossed, Slotted and Round Socket Drive Type

Snap Latch Rivets

Snap Latch Rivets comprise of a Plunger made from Nylon 6 and a Grommet made from Polycarbonate (PC). Together they form a Snap Latch assembly for the joining and securing of panels.

To install; simply push the grommet into the removable panel and then the desired plunger into the grommet. When the panel and plunger are pushed into the fixed panel, it locks them together. Pull on the plunger to easily remove the non-fixed panel.

These handy panel fasteners are ideal for applications that require regular maintenance work. They are offered in easy-grip or mini-grip designs to suit an array of panel hole and thickness ranges.

Snap Latch Rivets are ideal for applications, such as; electrical equipment, metal enclosures, telecommunications equipment, appliances, and more.

  • Grommet and Plunger are sold separately.
  • Colors: Black and White

Push-In Rivets - Snap

Snap Rivets, also known as Push Snaps, are a quick and easy fastener solution, that can be installed without the need for tools!

Browse our Nylon Snap Rivets available in Nylon 6, Nylon 6/6, Nylon 6/66 and Nylon 4/6. The Push-in Rivets are manufactured to UL94 V0, or UL94 V2. These snaps and rivets are fast and economical. The two-piece molded fastener comes assembled and ready to use. They feature specially designed legs that expand and firmly lock the components permanently in place. Heat resistant options can withstand temeperatures of up to 266F (130C).

Also ranged are p-type snaps rivets that are intended for high temperature applications. Made from black Polysulfide (PSU), and rated to UL94 HB - these push in rivets can withstands temperatures of up to 311F (155C).

  • Good thermal and electrical insulation properties
  • Colors: Black, White and Tan
  • No tools needed.