Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Heavy Duty P-Clips & Clamps

 (5 product groups)


Nylon P-Clamp

This P-Style Loop Clamp designed to hold wires and cables in place. Made from Nylon 6/6, the Nylon Wire Clamp is screw mounted for a secure application. The cable bundle may not be removed without the screw being removed.

Clamp down and screw clamp to chassis in order to secure the cable bundle.

  • The Nylon material has a flame resistance rating of UL94 V2 or UL94 V0.
  • Available in Natural or Black Cable Clamps.

Heavy-Duty Support Clamp

Heavy-duty support clamps are robust and durable brackets designed to provide reliable support and stability for heavy-duty cable applications. There are two types in the series:

  • NM-R has a rib surrounding the clamp's inside to hold the cable bundle, and its eyelet is crimped to the top leg.
  • NM-F has no rib on the inside of the clamp, and the eyelet legs protrude through the bottom hole.

Material conforms to MIL-M-20693/ASTM D-4066; the aluminium grommet is anodised per MIL-A-8625. Qualified to MS25281. Essential components in many industries, such as construction, automotive and manufacturing.

  • Colour: Grey, Natural
  • Material Flammability Standard: UL94 V-2

Steel P-Clamp with Rubber Cushion

Steel clamps with rubber cushion is available to buy at Essentra. P clamp is made from cold rolled steel that is zinc electroplated, offering excellec oxidation.

This cushioned p clamp provides electrical insulation and vibration absorption, and is ideal for long-life applications.

  • Colour: Steel with black cushion.

Vinyl-Coated Aluminum P-Clamp

Vinyl coating provides a more permanent solution for protecting cables against vibration. The screw mount area is bare to ensure firm tightening.

Aluminum P-Clamp

Aluminum P-Clamp is ideal for securing, grounding and routing cables. Available for bundles from 1/8" - 1-1/4" and mount securely with a #10/M5 screw or other fastener. Made from aluminum.