For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(9 product groups)
Latch and Lock Keys are specific to their parent part for additional security and will often need to be ordered separately. All of the keys for our locks and latches are available here.
These Cable Gland Locknuts, also known as cord grip nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.
Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. Resistant to mechanical stress, corrosion, and temperature variations. Used in various applications, including electrical panels, machinery, and industrial equipment.
A range of Replacement and Alternative Steel Cams are available for our range of Locks. The Replacement Cams are suitable for all standard quarter turns and cam locks. They provide an alternative grip range is used with pre-assembled locks. Cams in this range are additional and all locks throughout the range are provided with the cam stated for each range. There are 2 types of Alternative Steel Cams available. Type 1 is to fit parts 492878 through to 492882 and are zinc-plated to prevent corrosion. The cranks cams are used to increase or decrease the effective length of the cam lock. Part 492895 has both a vertical and horizontal hole to allow fitting at all four quarter hour positions. Type 2 offers the same properties as type 1 but is to fit parts 492883 through to 492890
Flange Protector Pin are used with washers to securely fasten flange protector discs to the flange face of pipe applications. They can be used to secure the Full-Face Flange Protectors that are available to buy separately.
The steel material is rust and corrosion resistant making them ideal in outdoor applications.
Flange Protector Washers are used with washers to securely fasten flange protector discs to the flange face of pipe applications. They can be used to secure the Full-Face Flange Protectors that are available to buy separately.
Two robust material options. Steel is rust and corrosion and HDPE has good low temperature properties, as well as good chemical resistance. Both are good choices for outdoor applications.
Flange Protector Retainer Plugs offer an effective solution for securing full face protective discs and bolt hole flange protectors (both available to buy separately) to a pipes flange surface.
To install; simply insert the plug through the holes on the flange protector, and directly into the bolt holes for firm and secure protection.
The use of four plugs is recommended to firmly fasten each full face protective disc to its application.
These Right Angle Cable Glands are designed to provide superior grip and strain relief for cords in various applications. Its 90-degree angle design enables secure and efficient line routing while providing optimal protection from stress, pulling, and twisting. They also resist impact, chemicals, and extreme temperatures and relieve water-tight performance and strain.
These are simple to install and remove because they are routed, providing a secure fit. It can withstand working temperatures ranging from -40F to 221F (-40C to 105C) or intermittent temperatures reaching 300F (149C). Commonly used in industrial machinery, commercial, and electrical applications. The EPDM gasket and lock nut are available separately.
These cable gland inserts are designed to fit inside a metric cable gland. They are available with a various number of holes that allow several cables to be led through it simultaneously. They provide excellent watertight protection for each wire. There is no need for a gland for each wire, which reduces the space that is needed.
Edge mount holds a variety of sizes of corrugated tubing in place. Easy to install by pushing onto plastic or sheet metal edge. Ideal for applications where holes or adhesive is not suitable.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue