Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

PCB Lighting

 (9 product groups)


LED Light Pipes

Vertical Light Pipes are a type of LED Light Pipe that act as a conduit to transport light from an LED to another location, while minimizing the loss of light, and making it crystal clear. LED Pipe products also provide Electrostatic Discharge (ESD) protection by isolating the PCB from potential contact.

Domed and Flat front shapes allow for flexibility of design and the Light Pipe is surface mount LED compatible. The LED Pipe is made from clear Polycarbonate (PC), which has a flame resistance rating of UL94 V0.

LED Spacers - Round, Metric Spacers

These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly

LED Spacers - Round, Imperial Spacers, Molded, T-1 3/4

These LED Spacers fit a standard T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They have internal tapered dividers that guide the lead wires and prevent the leads from shorting. They are natural in color and made of UL94 V-2 rated Nylon.

LED Spacers - Round, Imperial Spacers, Molded, Natural, T-1 3/4

These LED Spacers fit a standard T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are natural in color and made of UL94 V-2 rated Nylon.

LED Lens Holders

LED Lens Covers also known as LED Holders are designed to hold a standard T-13/4 LED, while controlling the transmission of light at a 10 degree angle.

Our Lens Holders are made from UL94 V2 rated Polycarbonate (PC) and is available with as a Cover only or a Cover with an O-Ring. The O-Ring gives protection from dust and water.

The LED Lens Holder easily snaps in by hand - no tools are necessary.

  • Color: Clear (Transparent)
  • O-Ring Material: Neoprene Rubber
  • O-Ring Color: Black

LED Mounts - Clip & Ring

These LED Clip & Rings go together by inserting the "clip" to the front of the panel, then assembling the LED into the "clip" from the rear of the panel. The "ring" is pressed onto the rear of the "clip" for a firm retention. They are sold as a set including the clip and ring. There are two sizes for both a T-1 and T-1 3/4 LED's

LED Spacers - Square

These LED Spacers come in two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. The square design is good for angled applications. They are black in color and made of PVC.

LED Mounts - 90

These LED holders allow LED's to be mounted at a 90 angle. They can be mounted easily by hand. There are 2 styles that accomodate both T-1 and T-1 3/4 LED's

LED Mounts - Panel Mount

These LED mounts holds a T-1 3/4 LED to a panel. They are easily snapped into standard panel holes by hand. Once the holder is snapped into the hole, the LED will lock into place when inserted from the rear of the panel. They provide a secure and attractive display