Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Circuit Board Mounting PCB Hex Standoffs PCB Mounting Pillars

 (4 product groups)


PCB Standoffs - Hexagonal Bottom /Metric Threaded/Insulator/Nylon & Brass

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal/Insulator/Nylon & Brass

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal/Metric & Imperial Threaded/Plastic

Hex Standoffs are mostly commonly used to create a space between two objects, often helping to position them correctly. Our range of Plastic Standoffs have a female to female connection type, and are designed to be installed by hand - so there is no requirement of assembly equipment.

Our range feature Hex Standoff Metric spacers made from Black 25% Glass Filled Nylon 6. Internal threads are mounted with either an M3 or M4 screw. Our Nylon offering extends to a Nylon Standoff Spacer series made from Natural Nylon 6/6 with a flame resistance rating of UL94 V2.

We also have a range of Polyether Ether Ketone (PEEK) Hex Threaded Standoffs that are Light Brown in appearance. This premium option has a heat resistance rating of UL94 V0 and can withstand heat up to 365F. They possess excellent mechanical strength and stiffness, as well as resistance to alternating tensile and bending loads.

PCB Standoffs - Hexagonal/Threaded/Self-Tapping

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.