For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(7 product groups)
Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.
Our range fits DIN 748, IEC 600-72 and ISO R775.
Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.
The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.
Studded Raised Face Flange Protectors quickly fit into bolt holes on a pipe or valve flange. They are easy to install without the need for any fasteners.
To select a suitable flange protector; measure both the outside diameter and bolt circle diameter on your flange, then select the accordingly sized protector.
This range of flange protectors are weather and petroleum resistant. They meet ANSI B16.5 and API specifications. They are suitable for use on ASA and BS1560 flanges.
Raised-face Flange Protectors have a simple push-in design for easy fitting. They feature flexible fins that ensure a snug fit into the bore, every single time.
These flange protectors protect raised face against dirt, moisture, paint and sandblasting. They require no fasteners for fitting.
Part fits 150, 300, 600, 900, 1500 and 250 pound (lb) flanges. Suitable for ANSI and DIN flanges.
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
Flexible Protectors that provide complete, all-around flange protection - including for bolt holes.
Suitable for ANSI B16.5 flange specification, the material is durable and still flexible enough to provide easy fitting. What's more - no fasteners are required.
Full Face Flange Protectors have a simple push-in design. The design also features flexible fins that ensure a snug fit into the bore, every single time.
This flange protection requires no fasteners to assemble. It meets ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue