Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

DIN Plastic

 (14 product groups)


Screw-On Concealed Hinges

A wide and diverse range of concealed hinges are available. Steel versions come in Handed, Pin, Removable Pin and Spring-Loaded options. The handed hinges have a 90 degree rotational angle and the reinforced multilink articulation design offers a high resistance to bending and twisting due to high rigidity. Both left hand and right-hand application is possible and with a high mechanical strength, these hinges are suited to both light and heavy-duty applications. The pin hinges have a 110 degree rotation angle, a high mechanical strength and anodized aluminium links making them ideal for heavy-duty applications. The hinges with removable pins have a 180 degree rotation angle and are ideal for metallic enclosures.

Adjustable Torque Hinges - w/Leaf Screw

Adjustable Torque Hinges operate with a single torque adjustment using the screw. Torque Hinges are used to hold doors or panels in position.

Our range features a Black Powder Coated Adjustable Torque Hinge that is surface mounted, which features a body made from 30% Glass Filled Polyamide 6 DIN-EN ISO 1043-1, with Stainless Steel AISI 304 screws and nuts. The hinge torque can be adjusted using a screw, and the hinge rotation is 180 degrees. The hinge is installed and secured using M4 and M6 screws. This hinge provides position control. The torque values available are 0.8Nm and 4.0 Nm. The working temperature is 23F up to 149F.

Also featured are Indexing (Detent) Hinges also made from 30% Glass Filled Polyamide 6, that is black in appearance. They have a Steel EKN6222 pin. The indexing feature allows the hinge to hold its position at the specified angle. Positions available included; 80, 115 and 150 degree angles, as well as a non-indexed option.

This product range also includes Leaf Hinges with a Black Powder Coated Steel body and Stainless Steel pin material. These hinges are generally used for plain or flush mounted, isolated doors. They are ideal for applications including; generators, machinery covers and electric panels. The maximum hinge rotation is 270 degrees, and they are designed for left and right hand applications. M8 x 12mm coach bolts are supplied.

Plastic Pull Handles - Through-Hole One-Sided

Plastic pull handles with through-hole, one-sided mounting designed for doors, cabinets, and other furniture provide an ergonomic grip and aesthetic appeal. These handles feature a through-hole design, allowing screws or bolts to be used for secure attachment to the intended surface.

Corrosion and impact resistant.They can be mounted by snapping them into a panel or welded or screw mounted.

Colour: Black

Nylon Flat Washers

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.

Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Handle Turn Cam Latches - L-Handle

An L-Handle range is easy to use; simply turn the handle, which activates the mechanism. A cam rotates on the inside of the handle, opening the access panel or door. This simple action alleviates stress to joints.

Our offer features HVAC Handle Locks that are supplied with two keys. They have a body and handle made from Black Nylon (30% Glass Filled Polyamide 6) and a Steel cam. The body and handle are DIN-EN ISO 1043-1 rated. Ideal for HVAC applications, they feature a removable handle for easy assembly on site. The roller cam needs less force in order to lock. These latch handles can be used for both left and right hand doors, making them ultra convenient.

Also ranged are L Handle Locks that have a quarter-turn cam latch operation. An optional 'blind version' is available and two keys are supplied. This latch handle range is available in a choice of housing materials, including; Chrome Plated and Black Powder Coated Zinc Alloy, Black Nylon and Stainless Steel. The Cam is made from Steel and the Gasket from Rubber. The Housing and Driver are DIN-EN 1774 rated.

Also included are Quarter Turn Handle Latch that are L-shaped. Available in Stainless Steel and Chrome Plated Zinc Alloy, which is DIN-EN 1774 rated. These are a pad-lockable latch with handle, and is suitable for hygienic requirements. The cams are sold separately.

Our L Handle Cam Latch range can be used in applications such as electrical panels and machinery covers.

Locking Paddle Latch

Heavy-Duty Paddle Latches are available in Eurokey or keyed to differ locking options. For all types the lock can be opened from the inside by moving the cam. The keyed alike types come with a stainless steel shutter. These Latches are supplied with one key (4444) and comply to an IP 54 rating. Types 1 and 3 require a locking device which is sold separately

Handle Turn Cam Latches - Mini Wing Knob

Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.

The cam latch provides easy fixing and has a clip assembly.

  • Colour: Black, Silver

Quarter-Turn Spring Latches

Quarter Turn Spring Latches, otherwise known as a Latch Spring, are ideal for use on electrical cabinets and enclosures. The internal spring provides tactile resistances, and the cam does not rotate beyond quarter turn due to a stop lip.

Various Driver types are included in this range, including; 3mm and 5mm Double Bit, 8mm Square, 7mm and 8 mm Triangle, 2 x 4mm Slot, Slot, 8mm and 10mm Hex Female, Railway and 11mm Hex male.

  • Materials and Finishes: Chrome Plated or Black Powder Coated Zinc Alloy, Black Nylon, Stainless Steel
  • Cam: Steel or Nylon
  • Gasket: Rubber
  • Housing and Driver is DIN-EN 1774 rated
  • Cams and Driver Keys are sold separately.

Leaf Hinges - Half-Threaded Stud & Half Countersunk

Metal Leaf Hinges are available for applications for flush-mounted doors with half countersunk mounting holes on one side of the component and half- threaded studs on the other. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available.

Cylinder Locking Cam Latches

Cylinder Locking Cam Latches are available with a variety of types, key rotation angle and grip ranges. Type 1 is keyed different, type 2 has a non-removable key and type 3 is keyed alike (5333) and the key can only be removed in the lock position. These locks are supplied with 2 keys

Handle Turn Cam Latches - Side Knob

These cam latches are non-locking and have a side knob for latching and un-latching. They come in zinc die cast with either a chrome or black powder finish. Each finish is available in three different grip ranges.

Quarter-Turn Finger Grip Latch

Quarter-Turn Finger Grip Latches are made from a Black Powder Coated Die-Cast Zinc. They offer a 6mm compression. When the key is turned 90 degrees the cam turns to the locking position. When the key is turned 180 degrees the cam moves to the fixing position. The latch provides both good compression and good noise isolation with different head style and grip range options available

Handle Turn Cam Latches - T-Handle

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design

Cam Latches - Lift & Turn

Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.

These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.

The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.

Features

  • Left hand and Right hand options
  • Options sold with and without cams and/or drivers
  • Lock Type options include; No Key, Keyed Alike (include high-security options), Keyed CH751, Euro Key, Keyed Different, 5mm Double Bit and Padlocking
  • Two keys are supplied with every lock (where applicable)
  • Keyed options available with a Stainless Steel shutter (dust cap)

Specifications
  • Materials: Zinc Alloy and Polyamide 6 30% Glass Filled
  • Cam Materials: Steel and Polyamide 6 30% Glass Filled
  • Bushing/ Seal Materials: Rubber and Polyurethane (PU)
  • Finish Options: Matt, Powder Coating, Chrome and Zinc Plating
  • Colors: Natural (Silver) and Black
  • DIN-EN ISO 1043-1 and DIN-EN 1774 rated options
  • IP65 and IP54 rated options
  • NEMA 4 rated options
  • RoHS Compliant options

For customized colour or alternate cylinder and driver options, please contact Essentra today.