Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Plastic Hose Guard

 (2 product groups)


Spiral Wrap Hose Protectors - Mining Safety Approved

Spiralguard or Spiral Wrap are made from a flame retardant and anti-static HDPE and protect hydraulic, pneumatic and industrial hose assemblies in applications that require mining safety approved products like underground mining. This product has exceptional anti-crushing performance and high abrasion resistance, reducing the risk of industrial injury, and is suitable for wrapping single or multiple hoses. Proven in harsh conditions. Patented product.

Spiral Wrap Hose Protectors

Our Spiral Wrap Hose Protectors, more commonly known as Spiral Hose Guard or Hose Wraps, are ideal for use with hydraulic or pneumatic hoses. The hydraulic hose protector spiral protects against cuts, abrasions, crushing, and ultraviolet rays that regularly destroy expensive hoses.

Included in our range are TECTORGUARD® Spiral Hose Guards, available in medium or heavy day hose protector options. These hose protectors are easy and safe to install either before or after the hose assembly is mounted. The heavy duty, double-bevelled design on the inside of the spiral hose protector and outside edge prevents snagging or cutting during installation. The spiral goes up and to the left.

Also available is a srange of heavy duty - heavy abrasion Hose Protection Wrap. The double bevelled design prevents snagging or cutting during installation. Spiral goes up and to the right.

  • Material: High Density Polyethylene (HDPE)
  • Colors: Black and Yellow.