For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(2 product groups)
SAE J518 Studded Full Face Flange Protectors are a quick-fit flange protector that provides full coverage. They feature lugs that firmly position into bolt holes to provide a positive fit. No fasteners are required for fitting.
The range includes two series; BFP Series are used to protect SAE Code 61 3000 PSI flanges and XP Series are used to protect SAE Code 62 6000 PSI flanges.
These protectors offer a cost-effective solution that has good chemical resistance.
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
SAE J518 Split-Flange Covers help protect machined surfaces on split flanged connections. They feature an internal-locking bead design that provides a secure fit, that requires no fasteners.
Manufactured in a natural translucent Polyethylene, so that the O-Ring assembled on the flange remains visible through the cap.
The range includes two series options. The Q Series are used on SAE Code 61 3000 PSI high pressure flanges. The HP Series are used on SAE Code 62 6000 PSI high pressure flanges.
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue