For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(4 product groups)
Through Hole Angle Arch Pull Handle Assemblies are front mounted with ergonomic profiles for pleasing aesthetics and comfort during use. The extensive range of designs and materials are suited for various applications and environments.
Plastic pull handles with through-hole, one-sided mounting designed for doors, cabinets, and other furniture provide an ergonomic grip and aesthetic appeal. These handles feature a through-hole design, allowing screws or bolts to be used for secure attachment to the intended surface. 
Corrosion and impact resistant.They can be mounted by snapping them into a panel or welded or screw mounted.
Colour: Black
Right Angle Pull Handles, sometimes referred to as Plastic Angle Stock handles or Female Pull Handles. They are lightweight and provide a clean finish on applications needing a rear mounted solution. They offer a comfortable grip and are suitable for a host of applications.
Our range features size variations and styles to suit many finishes. Choose from Nylon or Acrylonitrile Butadiene Styrene (ABS) material options, all black in appearance.
Metal Leaf Hinges are available for applications for flush-mounted doors with half countersunk mounting holes on one side of the component and half- threaded studs on the other. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue