For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(10 product groups)
Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
Braided sleeving is used in a variety of different applications. From automotive to consumer appliances you can find these sleeves protecting cable bundles. Fully closed, self-closing, and hook & loop fastened wraps are all available in a variety of bundle diameters.
Stretch Fit Cover caps are designed to mask awkward shapes and protect against dirt and moisture during storage and shipping. They have an elasticated bottom to hold it onto the mating part. This can also be used as a general paint mask in ambient temperature environments.
They are able to cover a wide range of diameters and shapes of parts such as furniture, for added versatility. It withstands temperatures up to 60 C | 140 F, and are reusable due to their material.
Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a disc, the protectors provide full flange face protection. The range is suitable for ANSI and ASME B16.5 flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
Each size will protect the raised face for 150, 300, 400, 600, 900, 1500 and 2500 pound (lb) flanges.
Requires no fasteners.
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.
No fasteners are required.
Adhesive Bumpers, also know as Adhesive Rubber Feet, are square shaped and come on a pad for easy application. These self adhesive rubber bumpers have an adhesive backing that is easy to apply - simply peel and stick. The adhesion works best on smooth, clean and dry surfaces.
Rubber Adhesive Feet will not tarnish, scratch, or discolor when used, either as rubber feet or surface protectors.
Our Adhesive Rubber Bumper range includes Anti-Slip Pads with a high-tack adhesive that is permanent, which are made from black Polyethylene (PE) Foam. Also included are Stick-On Bumpers & Feet that are made from Polyurethane (PU). These have an application temperature of 65F up to 150F, and are often used as rubber feet, cabinet stoppers, door stops and surface protectors.
A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
Round Self-Adhesive Bumper Feet are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.
Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.
Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue