Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Spring Steel Powder Coating Hooks

 (5 product groups)


C-Shaped Round Wire Hooks

Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The 'C' shaped design is ideal for wider parts, including those with varying thickness. Available in a wide range of lengths to suit your project needs.

  • Materials: Cold-drawn Spring Steel

CV-Shaped Round Wire Hooks

Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The 'CV' shaped design is ideal for wider parts and multiple styles that have varying thickness.

  • Material: Cold-Drawn Spring Steel

S-Shaped Round Wire Hooks

Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The 'S' shaped design is ideal for wider parts and multiple styles that have varying thickness.

  • Material: Cold-Drawn Spring Steel

V 90 Degree Shaped Round Wire Hooks

V 90 Degree Shaped Round Wire Hooks support hanging loads during paint or powder finishing, surface treatments and material handling.

The V-shaped 90 degree style hook is designed for maximum load bearing. They are also intended for repeated usage.

  • Material: Cold-Drawn Steel Spring

V-Shaped Round Wire Hooks

Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The Corner 'V' shaped design is ideal for wider parts and multiple styles that have varying thickness.

  • Material: Cold-Drawn Spring Steel