Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

LDPE Push-Fit Metric Threads

 (7 product groups)


Hexagonal Caps

Our range of Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.

The caps have a hexagonal shape, which makes them ideal for the protection of hexagonal connections and assemblies. However, the caps versatility means they are also suitable for the protection of round components. This makes them a flexible and economical choice for a range of projects.

  • Material: Polyethylene (PE)
  • Color: Natural

Flanged Caps

Flanged caps are designed to protect threaded connectors or fittings but are used to fit both threaded or round surfaces. You can assemble or remove these caps by hand or automated equipment.

Tear-Tab Caps

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all-too-common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including: critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Push Fit End Caps

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: TPE, , LDPE Color: Blue, , Red Series Code: SRCFBTPE, SRCFB

Tapered Caps & Plugs - Standard

Tapered Caps and Plugs made from Red and Blue Low Density Polyethylene (LDPE). A versatile assembly that can be used as both a tapered cap or a tapered plug.

The tapered design allows the part to plug multiple inner diameters or cap multiple outside diameters. The Tapered Cap Plug protects the assembly against damage, dirt, moisture and corrosion during storage and shipping. The series has parts with a heavy duty design, which includes a rugged wall and seal rings for maximum protection.

To assure a proper fit;

  • The tapered plugs outer diameter should be approximately 1% larger than the inner diameter of the part (minimum of 0.020 inch).
  • The tapered caps inner diameter should be approximately 1% smaller than the outside diameter of the part (minimum of 0.020 inch).

Snap-Fit Plugs

Snap Plugs, also known as Snap Fit Connectors, are made from Low-Density Polyethylene (LDPE) with a vibrant red appearance.

The LDPE plugs benefit from a simple snap fitting design that once pushed into position, a single turn gives a tight fit. The range also features options with a pull-tab for quick removal.

Each snap fit plug covers a range of different thread sizes and styles, including; Standard/JIC, Metric and BSP.

Side Pull Plugs

Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.

The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.

  • Material: TPR, Low Density Polyethylene, LDPE
  • Colour: Natural, Blue, Black