Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Round Nylon Push-Fit

 (4 product groups)


Solid Locking Plugs

These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.

It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.

They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.

Vented Locking Plugs

Vented Locking plugs are designed to lock in standard sheet metal thicknesses. These parts provide a clean and easy way to close optional wiring or production access holes. The range is built to work on all industry standard hole diameters and panel thicknesses. Vents allow heat and emissions to escape.

Blanking Plugs

Blanking Plugs are used for the sheet metal industry as a protection against sharp edge and are ideal for closing panel cavities. Rubber and plastic blanking plugs provide a clean finish and are an easy to use, quick blanking solution.

Our Polyvinyl Chloride (PVC ) and Thermoplastic Elastomer (TPE) Hole Plugs come in black. The PVC hole plug features non-staining properties. They offer resistance to ozone, acids, and sunlight - with excellent aging qualities. The TPE options is highly resistant to oils, acids and alkalis. These durable rubber hole plugs are resistant to temperatures up to 203F.
Available are a range of Threaded Rubber Plugs made from black Silicone Rubber. These threaded blanking plugs can be pushed into place using a blunt tipped tool. They are used to give water-tight protection to spare holes that need to be closed off. The silicone plug features a pull tab for super easy removal, and they provide a suitable fit for standard Metric and PG sizes.

If you're looking for something aesthetically pleasing, browse our Connector Port Plugs. Made from flame resistant Nylon 6/6 with a UL94 V2 rating. This plugs come in a choice of black or grey color options. They blank off redundant connector ports and offer a quick and easy installation solution - simply press-fit into the designated hole.

Our blanking plug range comes in an array of size options, and materials to suit your application needs.

Threaded Round Tube Inserts

Threaded Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.

We also have a heavy duty Threaded Tube Insert range, made from Glass Filled Nylon with Brass threaded insert and a black appearance. These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use. We also have a range of Threaded Round Tube Inserts in a choice of plastics, including; Nylon and HDPE.

Customers who purchase Threaded Round Tube Inserts may also need Leveling Feet.