Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

ANSI Plastic Push-Fit

 (6 product groups)


All-Around ANSI Flange Covers

Flexible Protectors that provide complete, all-around flange protection - including for bolt holes.

Suitable for ANSI B16.5 flange specification, the material is durable and still flexible enough to provide easy fitting. What's more - no fasteners are required.

  • Material: Flexible Polyethylene (PE)
  • Color: Yellow

Driveshaft Protection Caps

Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.

Our range fits DIN 748, IEC 600-72 and ISO R775.

  • Material: Low-Density Polyethylene (LDPE)
  • Color: Yellow

Raised Face Flange Protector Plugs

Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.

The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.

  • Meets ANSI and ASME B16.5 specifications.
  • Material: Polyethylene (PE)
  • Color: Black

Push-In Raised Face Flange Protectors

Raised-face Flange Protectors have a simple push-in design for easy fitting. They feature flexible fins that ensure a snug fit into the bore, every single time.

These flange protectors protect raised face against dirt, moisture, paint and sandblasting. They require no fasteners for fitting.

Part fits 150, 300, 600, 900, 1500 and 250 pound (lb) flanges. Suitable for ANSI and DIN flanges.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polyethylene (PE)
  • Color: Yellow

Push-In Full Face Flange Protectors

Full Face Flange Protectors have a simple push-in design. The design also features flexible fins that ensure a snug fit into the bore, every single time.

This flange protection requires no fasteners to assemble. It meets ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Materials: Low-Density Polyethylene (LDPE)
  • Color: Yellow

Studded Raised Face Flange Protectors

Studded Raised Face Flange Protectors quickly fit into bolt holes on a pipe or valve flange. They are easy to install without the need for any fasteners.

To select a suitable flange protector; measure both the outside diameter and bolt circle diameter on your flange, then select the accordingly sized protector.

This range of flange protectors are weather and petroleum resistant. They meet ANSI B16.5 and API specifications. They are suitable for use on ASA and BS1560 flanges.

  • Material: Polyethylene (PE)
  • Colors: Black and Blue