Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Plastic Push-Fit

 (5 product groups)


Solid Locking Plugs

These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.

It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.

They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.

Vented Locking Plugs

Vented Locking plugs are designed to lock in standard sheet metal thicknesses. These parts provide a clean and easy way to close optional wiring or production access holes. The range is built to work on all industry standard hole diameters and panel thicknesses. Vents allow heat and emissions to escape.

Self Locking Full Face Flange Protectors

Self-Locking Protector provides fast installation and removal that is easy. The protector features four integral arrows that push through the flange bolt holes to fasten it firmly into position. Requires no additional fasteners.

Meets ANSI B16.5 and ASME B16.47 specification.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: High-Density Polyethylene (HDPE)
  • Color: Black

Push-In Plugs for SAE/NPT Threads

Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.

They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

Protects against damage, dirt, moisture, and corrosion.

  • Shields the handler from rough surfaces caused by sharply cut hole edges.
  • Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
  • Protects against damage, dirt, moisture, and corrosion.
Material: LDPE Color: Yellow Series Code:

Threaded Protection Plugs - Easy Pull

Easy Pull Plugs are suitable for unified standard and metric threads. They have a patented quick-fit design that easily locks the plug into position, with a simple push.

Strong and flexible, the plug also features a pull-tab for convenient quick removal. Seven sizes in two style help protect more than 25 popular threaded sizes.

Type options include Lateral Pull and Central Pull tabs.

  • Material: Low-Density Polyethylene (LDPE)
  • Color: Red