For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(5 product groups)
Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
These Tapered Round Leg Tips are designed to provide exceptional protection and stability to furniture and equipment. They are durable and prevent wear and tear on protruding rods and bars and cover sharp edges of leg tubes.
It can be used for protection, is quick and easy to push into place, gives a neat finish to tubular products, and is flexible for easy fitting. Commonly used as a safety cap on protruding steel wire, rods or bars.
Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.
They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.
Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for single-use applications.
Our wide range of Round Vinyl End Caps is made from Polyvinyl Chloride (PVC). The round plastic end caps flexible material can stretch on to larger dimensions for a snug fit without tearing, splitting or shredding.
Vinyl protective caps are typically used to protect threaded or non-threaded tubing, rods, pipe or paper tubes. These round vinyl caps have a glossy and attractive finish that makes them ideal for use as a decorative vinyl pipe end caps.
Our round PVC cap color options include;
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue