Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Rubber Push-Fit

 (6 product groups)


Side Pull Plugs

Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.

The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.

  • Material: TPR, Low Density Polyethylene, LDPE
  • Colour: Natural, Blue, Black

Parallel Protection Plugs

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.

The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.

  • Material: Vinyl, LDPE, TPR, PVC
  • Colour: Green, Yellow, Black

Flexible End Caps - Acid Resistance

Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded tips.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications. The caps also benefit from acid resistance.

  • Material: Thermoplastic Elastomer (TPE) and Thermoplastic Rubber (TPR)
  • Color: Black

Hydraulic Quick Release Dust Plugs

These Hydraulic Quick Release Dust Plugs are meant to keep dust, debris, and other pollutants away from the male and female quick-release couplings. Designed to remain attached to the hose, establish a reliable seal, and prevent the introduction of unwanted particles, assuring the hydraulic system's best working and lifetime.

They may be used to plug ISO 7241-1 Series A and B Quick Couplings and have high corrosion and wear resistance. It can assist in increasing the life of hydraulic couplings by shielding them from pollution. This can result in cost savings on replacement. It also helps to improve the application's performance.

Features a user-friendly design that enables easy installation and removal using the pull tab on the side. It can resist temperatures of -40F to 275F (-40C to 135C). Suitable for various hydraulic applications, including construction equipment, agricultural machinery, industrial machinery, and oil and gas.

Center Pull Tab Hose Plug

Center Pull Tab Hose Plugs are designed to plug and seal hose ends. They have ribs that ensure a tight fit when plugging hydraulic lines without straining them. It features a high tensile strength, toughness, and flexibility.

The internal, centrally located pull tab enables simple plug insertion and removal, making it a hassle-free alternative. Furthermore, the tapered form allows for the plugging of numerous interior diameters. The plugs snug fit and secure seal effectively prevents dust, dirt, and other impurities from entering the hose. This helps protect internal components, guaranteeing optimal performance.

Commonly used for construction, automotive, and agricultural applications.

  • Features a high tensile strength, toughness, and flexibility.
  • Features ribs that ensure a tight fit when plugging hydraulic lines without straining them.
  • The tapered form allows for the plugging of numerous interior diameters.
Material: EVA Color: Yellow Series Code: SR6111

USB Dust Cover - Silicone

USB Dust Cover, also known as USB Dust Caps or USB Hole Plug, protect unused connector ports from dirt and moisture. There is no stress applied to the USB Dust Cap adapters internal components upon entry.

The Rubber Dust Cover is made from Silicone Rubber. These Silicone Dust Caps are ideal for high temperature applications up to 302F (150C).

  • Color: Black