Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

SAE Push-Fit

 (2 product groups)


Studded Full Face Flange Protectors

Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.

Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).

  • Provides full-face coverage protection for high pressure applications.
  • The lugs insert securely into the flange bolt holes for a positive fit.
  • Manufactured from a cost-effective material that has good chemical resistance.
Material: LLDPE, PE Color: Red, Blue Series Code: SRCPFL,

SAE J518 Studded Full Face Flange Protectors

SAE J518 Studded Full Face Flange Protectors are a quick-fit flange protector that provides full coverage. They feature lugs that firmly position into bolt holes to provide a positive fit. No fasteners are required for fitting.

The range includes two series; BFP Series are used to protect SAE Code 61 3000 PSI flanges and XP Series are used to protect SAE Code 62 6000 PSI flanges.

These protectors offer a cost-effective solution that has good chemical resistance.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polyethylene (PE)
  • Colors: Blue and Red
  • Quick fit design.