Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Silicone Push-Fit

 (2 product groups)


Blanking Plugs

Blanking Plugs are used for the sheet metal industry as a protection against sharp edge and are ideal for closing panel cavities. Rubber and plastic blanking plugs provide a clean finish and are an easy to use, quick blanking solution.

Our Polyvinyl Chloride (PVC ) and Thermoplastic Elastomer (TPE) Hole Plugs come in black. The PVC hole plug features non-staining properties. They offer resistance to ozone, acids, and sunlight - with excellent aging qualities. The TPE options is highly resistant to oils, acids and alkalis. These durable rubber hole plugs are resistant to temperatures up to 203F.
Available are a range of Threaded Rubber Plugs made from black Silicone Rubber. These threaded blanking plugs can be pushed into place using a blunt tipped tool. They are used to give water-tight protection to spare holes that need to be closed off. The silicone plug features a pull tab for super easy removal, and they provide a suitable fit for standard Metric and PG sizes.

If you're looking for something aesthetically pleasing, browse our Connector Port Plugs. Made from flame resistant Nylon 6/6 with a UL94 V2 rating. This plugs come in a choice of black or grey color options. They blank off redundant connector ports and offer a quick and easy installation solution - simply press-fit into the designated hole.

Our blanking plug range comes in an array of size options, and materials to suit your application needs.

Masking Straight Tubing

High Temperature Tubing is an excellent masking solution to fit over longer parts, where standard caps are too short. The tubing can be used with a cap, if required. These caps be be applied to long studs and pins.

Supplied on a roll; the tubing can be cut to the required length. By cutting long also creates an easy pull tab, for swift removal. It can be masked off thru-hole by utilising the outside diameter of the tube and pulling it through.

The tubing is flexible and conforms to irregularities. It will not melt or harden and can be reused - making it an economical product.

Popular applications include; powder coating, e-coating, plating and anodising.

  • Material: Silicone Rubber (55 Shore A Hardness)
  • Color: Natural