For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(4 product groups)
Kwik Klips are designed with a small opening that securely holds the cable or wire, preventing them from slipping or moving around. Thanks to its adhesive base, it can handle three wire leads simultaneously and is quick and easy to install or remove.
Their durable and lightweight construction made them popular for air conditioning leads. Aside from that, it may be found in electrical equipment, furniture and automotive trim.
These mini J-Cable Clamps is a compact and versatile solution for securely attach and organise cables, wires, and tubing. These protect cables from being damaged or coming loose. Resistant to weather and UV rays, they are designed to be quick and easy to mount due to their strong acrylic adhesive backing, eliminating the need for drilling or additional hardware.
Its sleek, transparent design and small size make it discreet, perfect for tight spaces where larger cable management solutions may not fit. They can be used in various automotive, electrical, and construction applications.
These cable clamps are available in two mounting methods; fir-tree mount and arrowhead mount. They are also available with various spacer lengths to hold the cables off of the board. They have a cupped base that adds stability as well as covering the hole completely. The cables are inserted through the side of the clamp for where space is an issue. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Clamp is secured with adhesive over flat ribbon cables. Low profile for limited space applications. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue