Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

PVC

 (6 product groups)


Cable Clamps - Screw Mount, U-Style

Screw mounting cable clamps are ideal for fastening down your bound cables and the U style design allows for fast installation and removal of your cables and wires

Cable Duct - Screw Mount, Slotted

Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application.

Nylon Flat Washers

Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.

Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.

  • Durable, smooth finish
  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colors: Natural, Black, Clear and Light Brown.

Fuse Covers - Quick Fit, Flexible, Transparent

Electrical insulation of components on the PCB and chassis can prevent electrical shock. Our ranges offer fuse covers and transistor insulating sleeves, mounts, rings and pads that will fit most standard transistors, fuses and other electrical components. Our insulating products are suitable for high voltage and high-temperature applications in which assembly methods such as wave soldering and potting are used. Our range of electrical insulation products can be used with screws, pin plugs and receptacles.

PCB Standoffs - Hexagonal/Threaded/Self-Tapping

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Cable Duct - Adhesive Mount, Hinged, Locking

Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.